Image
Renesas' digital PWM power controllers offer performance, flexibility and advanced feature sets.
PLP |
Input Voltage (Min) (V) |
Input Voltage (Max) (V) |
Output Voltage (Min) (V) |
Output Voltage (Max) (V) |
Output Current (Max) [Rail 1] (A) |
Switching Frequency Range (Typical) (kHz) |
Integrated MOSFET Driver (s) |
IQ |
Peak Efficiency (%) |
Current Sharing |
Dual Output |
Dual Phase |
Integrated Power Mgmt |
PMBus/SMBus/I2C |
Qualification Level |
Lead Count (#) |
Pkg. Type |
Simulation Model Available |
Price (USD) | 1ku |
|
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Part Number | ||||||||||||||||||||
Single-Phase R4 Digital Hybrid PWM Controller with Integrated Driver, PMBus/SMBus/I²C and PFM | 2033 Dec | 4.5 | 24 | 0.5 | 5.5 | 40 | 300 - 1500 | Yes | 16 mA | 94 | No | No | No | No | Yes | Standard | 24 | QFN | iSim | 2.637 |
Single-Phase R4 Digital Hybrid PWM Controller with PMBus/SMBus/I²C and PFM | 2033 Dec | 4.5 | 24 | 0.5 | 5.5 | 40 | 300 - 1500 | No | 14 mA | 94 | No | No | No | No | Yes | Standard | 24 | QFN | iSim | 2.559 |