Image
Renesas' broad portfolio of high-performance, industry standard, single-ended, current mode PWM controllers are suitable for a wide range of power conversion applications including boost, flyback and isolated output configurations.
PWMs (#) |
Topology [Rail 1] |
Topology Characteristic |
VBIAS (Max) (V) |
UVLO Rising (V) |
UVLO Falling (V) |
No-Load Operating Current |
Duty Cycle (%) |
Control Mode |
FET Driver Output Current (Max) (A) |
Qualification Level |
Lead Count (#) |
Pkg. Type |
Price (USD) | 1ku |
|
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Part Number | ||||||||||||||
High Performance Industry Standard Single-Ended Current Mode PWM Controller | 1 | Single-Ended | Boost, Buck, Flyback, Forward, SEPIC | 30 | 7 | 6.6 | 2.9 mA | 50 | Peak Current Mode | 1 | Standard | 8 | MSOP, SOICN | 1.725 |
High Performance Industry Standard Single-Ended Current Mode PWM Controller | 1 | Single-Ended | Boost, Buck, Flyback, Forward, SEPIC | 30 | 14.4 | 8.8 | 2.9 mA | 100 | Peak Current Mode | 1 | Standard | 8 | MSOP, SOICN | 1.725 |
Single-Ended Current Mode PWM Controller with 3% Current Limit and Military Temp Grade Option | 1 | Single-Ended | Boost, Buck, Flyback, Forward, SEPIC | 30 | 8.4 | 7.6 | 2.9 mA | 100 | Peak Current Mode | 1 | Standard | 8 | MSOP, SOICN | 1.725 |
High Performance Industry Standard Single-Ended Current Mode PWM Controller | 1 | Single-Ended | Boost, Buck, Flyback, Forward, SEPIC | 30 | 14.4 | 8.8 | 2.9 mA | 50 | Peak Current Mode | 1 | Standard | 8 | MSOP, SOICN | 1.725 |
High Performance Industry Standard Single-Ended Current Mode PWM Controller | 1 | Single-Ended | Boost, Buck, Flyback, Forward, SEPIC | 30 | 8.4 | 7.6 | 2.9 mA | 50 | Peak Current Mode | 1 | Standard | 8 | MSOP, SOICN | 1.525 |