The code generator plug-in can automatically generate control programs for peripheral modules (device driver programs). By generating needed source code in accordance with user settings, the plug-in shortens development terms and dramatically reduces costs.
Important: A Note to Users of the Code Generator Plug-in for RX and the RL78/G23 group: We recommend that you consider migrating to the Smart Configurator, as it supports the following three functions: importing middleware in the form of FIT modules, generating driver code, and setting pins from the Code Generator Plug-in.
Details of upgrade (See Tool News)
Target Device | IDE | |||
---|---|---|---|---|
MCU | Series | Group | CS+ | e² studio |
RL78 | RL78/F1x | RL78/F12, RL78/F13, RL78/F14, RL78/F15, RL78/F1E | lens | lens |
RL78/G1x | RL78/G10, RL78/G11, RL78/G12, RL78/G13, RL78/G13A, RL78/G14, RL78/G1A, RL78/G1C, RL78/G1D, RL78/G1E, RL78/G1F, RL78/G1G, RL78/G1H | |||
RL78/H1x | RL78/H1D | |||
RL78/I1x | RL78/I1A, RL78/I1C, RL78/I1D, RL78/I1E | |||
RL78/L1x | RL78/L12, RL78/L13, RL78/L1A, RL78/L1C | |||
RX | RX100 | RX110 (Note1), RX111 (Note1), RX113 (Note1), RX130 (Note1) | lens | lens |
RX200 | RX230 (Note1), RX231 (Note1), RX23T (Note1), RX24T (Note1), RX24U (Note1) | |||
RX600 | RX64M (Note1), RX651 (Note1), RX65N (Note1) | |||
RX700 | RX71M (Note1) | |||
RZ | RZ/T | RZ/T1 |
— |
lens |
RH850 | RH850/E1x | RH850/E1M-S (Please contact us.), RH850/E1L (Please contact us.) | lens |
— |
RH850/F1x | RH850/F1K | lens |
— |
|
78K0R | 78K0R/Kx | 78K0R/Kx3, 78K0R/Kx3-A, 78K0R/Kx3-L | lens |
— |
78K0R/Lx | 78K0R/Lx3 | |||
78K0R/Ix | 78K0R/Ix3 | |||
78K0R/Fx | 78K0R/Fx3 | |||
78K0 | 78K0/Kx | 78K0/Kx2-L | ||
78K0/Ix | 78K0/Ix2 | |||
V850 | V850E/Sx | V850E/Sx3-H | ||
V850ES/Jx | V850ES/Jx3, V850ES/Jx3-L, V850ES/Jx3-H, V850ES/Jx3-E |
lens Available | — Not Available
Note