This product is a real-time operating system (real-time OS) that is an implementation of the μITRON4.0 specification. μITRON is the predominant real-time OS for embedded systems in Japan. Its low resource requirements, outstanding real-time performance, and broad range of service calls make it very suitable for embedded systems requiring true real-time and multi-tasking capabilities.

In addition, its high degree of compatibility with the compiler package from Renesas Electronics and multitasking debugging on the IDE will help you greatly reduce development times and get your products to market more quickly.

Features

  • Conformance with the µITRON4.0 Specification
    The design conforms with the µITRON4.0 Specification, which prescribes a representative OS architecture for embedded control.
  • Real-time performance
    Task switching time is 5.6μsec, which is even faster than the previous product. *Time it takes a target task to be activated after a wup_tsk is issued. (SH704x@33.3MHz, when on-chip memory is used) [Learn More]
  • Superb functionality
    Supports more than 100 service calls, such as the dynamic task generation system call. They support various applications.[Learn More]
  • Configurator
    The configurator is equipped which makes the setup of OS construction parameters easier.[Learn More]
  • Supports the multi-task functionality in High-performance Embedded Workshop
    The Debugging Extension is an optional software which supports the following functions:[Learn More]:
    • Displaying the states of OS control objects such as tasks, semaphores, etc.
    • Issues the service calls for task activation and event flag setting etc.
    • Graphically-displayed service call history
  • Cooperation with 3rd parties
    We provide various solutions to deliver great environments for debugger/application software development, distribution of middleware, customization, and hardware platform etc. in conjunction with our partner vendors.
  • Target CPU: SuperH RISC engine Family SH-1, SH-2, SH2-DSP, SH-2A, SH2A-FPU (FPU of the SH-2E is not supported.)
  • Supported compiler: C/C++ Compiler Package for SuperH Family
  • Learn More

Release Information

Latest Ver.: V.2.03 Release 01
Released: Nov 01, 2011
Details of upgrade (See Tool News)
Operating Environment
Agreement Details

Documentation & Downloads

Title language Type Format File Size Date
User Guides & Manuals
HI7000/4 Series Supplementary Information (Real-time OS for SuperH Family) 日本語 Manual PDF 199 KB
HI7000/4 HI7700/4 HI7750/4 HI7200/MP Large Memory Pool (Real-time OS for SuperH Family) 日本語 Manual PDF 113 KB
HI7000/4 HI7700/4 HI7750/4 User's Manual (Real-time OS for SuperH Family) 日本語 Manual PDF 2.82 MB
HI7000/4 uITRON specification OS for SH7000 series (ITRON Specification OS Transition Manual Transition Guide from HI7000 Series to HI7000/4 Series) Guide PDF 687 KB
HI7000/4 RTOS Configuration Guide Manual PDF 574 KB
Technical Updates
HI7000/4 revised to V.2.00 Release 02 日本語 Technical Update PDF 19 KB
HI7000/4 V.2 The restriction about register bank in SH-2A and Sh2A-FPU 日本語 Technical Update PDF 25 KB
HI7000/4, HI7700/4, HI7750/4 Correction of Manual regarding stack size 日本語 Technical Update PDF 52 KB
Application Notes & White Papers
High-performance Embedded Workshop Application Note: Real-time OS aware debugging 日本語 Application Note PDF 750 KB
HI Series RTOS Application Note Application Note PDF 3.03 MB
Downloads
Realtime OS for SuperH Family HI7000/4 V.2.03 Release 01 (Source Code attached) Upgrade 日本語 Upgrade - OS EXE 21.92 MB
Realtime OS for SuperH Family HI7000/4 V.2.03 Release 01 (No Source Code attached) Upgrade 日本語 Upgrade - OS EXE 19.51 MB
Realtime OS for SuperH Family HI7000/4 V.2.03 Release 00 (Source Code attached) Upgrade 日本語 Upgrade - OS EXE 21.79 MB
Realtime OS for SuperH Family HI7000/4 V.2.03 Release 00 (No Source Code attached) Upgrade 日本語 Upgrade - OS EXE 19.37 MB
Realtime OS for SuperH Family HI7000/4 V.2.02 Release 06 (No Source Code attached) Upgrade 日本語 Upgrade - OS EXE 17.46 MB
Realtime OS for SuperH Family HI7000/4 V.2.02 Release 06 (Source Code attached) Upgrade 日本語 Upgrade - OS EXE 19.84 MB
Realtime OS for SuperH Family HI7000/4 V.2.02 Release 05 (Source Code attached) Upgrade 日本語 Upgrade - OS EXE 19.51 MB
Realtime OS for SuperH Family HI7000/4 V.2.02 Release 05 (No Source Code attached) Upgrade 日本語 Upgrade - OS EXE 17.13 MB
Realtime OS for SuperH Family HI7000/4 V.2.02 Release 04 (No Source Code attached) Upgrade 日本語 Upgrade - OS EXE 15.96 MB
Realtime OS for SuperH Family HI7000/4 V.2.02 Release 04 (Source Code attached) Upgrade 日本語 Upgrade - OS EXE 18.35 MB
Realtime OS for SuperH Family HI7000/4 V.2.02 Release 03 (No Source Code attached) Upgrade 日本語 Upgrade - OS EXE 15.86 MB
Realtime OS for SuperH Family HI7000/4 V.2.02 Release 03 (Source Code attached) Upgrade 日本語 Upgrade - OS EXE 18.24 MB
Realtime OS for SuperH Family HI7000/4 V.2.02 Release 02 (No Source Code attached) Upgrade 日本語 Upgrade - OS EXE 17.23 MB
Realtime OS for SuperH Family HI7000/4 V.2.02 Release 02 (Source Code attached) Upgrade 日本語 Upgrade - OS EXE 19.87 MB
Real-time OS Debugger Debugging Extension V.1.08 Release 00 Upgrade 日本語 Upgrade - Debugger ZIP 6.76 MB
Realtime OS for SuperH Family HI7000/4 V.2.02 Release 01 (Source Code attached) Upgrade 日本語 Upgrade - OS EXE 13.12 MB
Realtime OS for SuperH Family HI7000/4 V.2.02 Release 01 (No Source Code attached) Upgrade 日本語 Upgrade - OS EXE 11.04 MB
Realtime OS for SuperH Family HI7000/4 V.2.01 Release 00 (No source code attached) Upgrade 日本語 Upgrade - OS EXE 10.48 MB
Realtime OS for SuperH Family HI7000/4 V.2.00 Release 02 (No source code attached) Upgrade 日本語 Upgrade - OS EXE 9.76 MB
Realtime OS for SuperH Family HI7000/4 V.2.01 Release 00 (Source Code attached) Upgrade 日本語 Upgrade - OS EXE 12.56 MB
Realtime OS for SuperH Family HI7000/4 V1.0.04 (No Source Code attached) Upgrade 日本語 Upgrade - OS EXE 7.16 MB
Realtime OS for SuperH Family HI7000/4 V.2.00 Release 02 (Source Code attached) Upgrade 日本語 Upgrade - OS EXE 11.77 MB
Realtime OS for SuperH Family HI7000/4 V1.0.04 (Source Code attached) Upgrade 日本語 Upgrade - OS EXE 7.72 MB
Tool News
Note on Using Real-Time OS Products for SuperH Family 日本語 Tool News - Note PDF 247 KB
Corrections to HI7000/4 Series User's Manual Rev.6.00"" 日本語 Tool News - Note PDF 202 KB
Real-Time OS for SuperH Family Revised 日本語 Tool News - Release PDF 204 KB
Notes on Using Real-Time OSes for SuperH Family 日本語 Tool News - Note PDF 207 KB
The Real-Time OS HI7000/4 for MCUs of the SuperH Family Revised to V.2.03 Release 00 日本語 Tool News - Release PDF 202 KB
Real-Time OSes for the SuperH MCU Family Revised 日本語 Tool News - Release PDF 197 KB
A Note on Using Real-Time OSes HI7000/4, HI7700/4, and HI7750/4 日本語 Tool News - Note PDF 197 KB
Notes on Using the Real-Time OS --HI7000/4--for the SH-1-, SH-2-, SH2-DSP-, SH-2A-, and SH2A-FPU-Cored MCUs 日本語 Tool News - Note PDF 198 KB
The Real-Time OS--HI7000/4--for the SH-1-, SH-2-, SH2-DSP-, SH-2A-, and SH2A-FPU-Cored MCUs Revised to V.2.02 Release 05 日本語 Tool News - Release PDF 197 KB
Notes on Using the Real-Time OSes HI7000/4, HI7700/4, and HI7750/4, Which Are Used for the SuperH MCU Family 日本語 Tool News - Note PDF 202 KB
Five Real-Time OSes for the SuperH MCU Family Revised 日本語 Tool News - Release PDF 201 KB
The Real-Time OSes for the SuperH MCU Family Revised 日本語 Tool News - Release PDF 234 KB
A Correction to the User's Manual of the HI7000/4, HI7700/4, and HI7750/4 Real-Time OSes 日本語 Tool News - Note PDF 193 KB
A Note on Using the real-time OSes HI7000/4, HI7700/4, and HI7750/4 日本語 Tool News - Note PDF 196 KB
Real-Time OSes HI7000/4, HI7700/4, and HI7750/4 Revised 日本語 Tool News - Release PDF 198 KB
A Note on Using the real-time OSes HI7000/4, HI7700/4, and HI7750/4 日本語 Tool News - Note PDF 194 KB
A Note on Using the Real-Time OSes for the SuperH MCU Families 日本語 Tool News - Note PDF 195 KB
Corrections to User's Manuals of the HI7000/4 Series of Real-Time OSes 日本語 Tool News - Note PDF 201 KB
A Note on Using the Real-Time OSes for the SuperH and the H8SX Family of MCUs 日本語 Tool News - Note PDF 197 KB
Corrections to the HI7000/4 Series User's Manuals 日本語 Tool News - Note PDF 194 KB
Notes on Using the Real-Time OS HI7000/4 日本語 Tool News - Note PDF 194 KB
The Real-Time OS HI7000/4 Revised to V.2.02 Release 01 日本語 Tool News - Release PDF 198 KB
The Real-Time OS HI7000/4 Revised to V.2.01 Release 00 日本語 Tool News - Release PDF 200 KB
Notes on Using the Real-Time OSes HI7750/4, HI7700/4, HI7000/4, and HI1000/4 日本語 Tool News - Note PDF 200 KB
Conceivable Questions and Their Answers Relating to the Changes Made to the Contract Terms of Renesas-Made Real-Time OS Products 日本語 Tool News - Notification PDF 199 KB
Notification of the Changes Made to the Contract Terms, Products' Type Names, and Prices of Renesas-Made Real-Time OS Products 日本語 Tool News - Notification PDF 206 KB

Supported CPU Cores

SH-1, SH-2, SH2-DSP, SH-2A, SH2A-FPU
*FPU of the SH-2E is not supported.

Functions

The HI7000/4 kernel consists of the following modules. Each module is provided by functions (service calls) .

  • Scheduler
    Manages execution sequence of multiple tasks based on their priority levels.
  • Task management
    Manages task status such as RUNNING, READY, WAITING or SUSPENDED.
  • Task-dependent synchronization
    Changes task status from other task, and synchronizes tasks.
  • Interrupt processing
    Returns from an interrupt handler
  • Time management
    Sets system timer used by HI7000/4 kernel and starts user-defined alarm handler, cyclic handler and overrun handler.
  • System State Management
    Reports information such as version number of HI7000/4 kernel.
  • Synchronization/communication
    Carries out synchronization and communication between tasks. The following function modules are available:
    • Event flag
      Tasks are synchronized by the status of flags managed by the kernel.
    • Semaphore
      Tasks are synchronized by the semaphore counter value managed by the kernel.
    • Mail box
      Tasks are synchronized by sending or receiving a message.
    • Data queue
      Tasks are synchronized by communicating 4-byte data.
  • Extended Synchronization/Communication
    Carries out synchronization and communication between tasks. The following function modules are available:
    • Message buffer
      Makes use of variable-length data communication to synchronize tasks.
    • Mutex
      Makes use of priority ceiling protocol for avoiding priority inversion to synchronize tasks.
  • Memory pool management
    Dynamically allocates/frees memory area used by tasks. Enables efficient use of memory.
  • Task exception
    Controls execution of task exceptions by, for example, defining or activating a task exception.
  • Cyclic handler function
    Controls the execution of a handler activated periodically.
  • Alarm handler function
    Controls the execution of a handler activated at the specified relative-time.
  • Overrun handler function
    Controls the execution of a handler activated when the specified time has been exceeded.
  • Extended service call function
    Renesas original functions are following:
    • Task event flags
      Makes use of task event flag state to synchronize tasks.

Kernel specifications

Specifications/Functions: Supports the following functions including uITRON4.0 spec-compliant standard profile.
・Service calls for dynamic object   creation(cre_???, acre_???) and   deletion(del_???)
・Mutex (TA_CEIL attribute only)
・Message buffer
・Variable-length memory pool
・Alarm handler
・Over handler
The following is the Renesas-specific functions
・Task-attached event flag
Scheduling types: Priority basis type / Event-driven type
Target CPU: SH-1, SH-2, SH2-DSP, SH-2A, SH2A-FPU
*FPU of the SH-2E is not supported.
Service call number: 148
(Count xxx_yyy plus ixxx_yyy as one)
Maximum object number: 1023 (Only the cycle handler and the alarm handler have 15 each)
A maximum value can be selected with the configurator
Maximum Priority number: 255, A maximum value can be selected with the configurator
Performance
(Time takes for a target task to be executed after the wup_tas is issued.):
1.1 microseconds (SH7206, 200MHz, cache enabled)
Kernel code size: From 5.5k bytes to 44k bytes
Kernel RAM usage per task: Data: 64 bytes
Stack: 140 bytes

Components

Item Description Note
Kernel souce program Kernel source program Provided only with mass- production licenses which include source code.
Kernel library Kernel library for system building
Kernel library for DSP support
Kernel library for SH2A-FPU
Compliant with big/little endian
Standard header files ITRON specification common definition files
Kernel specification definition files
Other definition files
Header files are provided both in Assembler and C languages
Configurator To setup construction parametesr
Various sample programs CPU initialization routine assembler source
CPU initialization routine C source
Exception enter/exit processing assembler source
Section initialization processing C source
Section information definition file
Undefined interrupt detailed information acquisition process source
System down routine source
Timer driver source
Workspace for configuration HEW workspace for system building
Project file for separate linkage
Project file for whole linkage
Manual HI7000/4 series user's manual

Processing Flow

Image
hi7000-4-flow-e