Renesas 信号转发器系列可为行业提供融合了顶级模拟性能、更低功耗以及大多数系统级功能的信号转发器,专为计算、存储和通信领域中要求严苛的 1.5Gbps 至 6G 应用而优化设计。
Description
IDT provides a broad portfolio of active signal conditioner ICs. These Repeaters support data rates up to 6.25Gbps and allow for reliable communication over long circuit board traces or across long cables. This video provides an introduction to IDT's Signal Integrity Product line and shows a brief demonstration of PCIe 2.1, USB 3.0, and 6G SATA repeater capabilities. Other protocols offered include 6G SAS, sRIO, XAUI, and more. Presented by Ken Curt, Product Manager, Integrated Device Technology, Inc.
Transcript