Overview

Description

Renesas’ blood glucose monitor (BGM) design utilizes the high-performance RA2 MCU series, a complete solution in a single chip thanks to its integrated 16-bit SAR ADC, 24-bit sigma-delta ADC, op amp, touch control, and lower power performance. The high-performance ADC provides an optimal fit for BGM applications where precision is required. With the addition of the RL78/G1D MCU-based Bluetooth® module, the system can be easily extended to intelligent connections and control via mobile devices.

System Benefits:

  • The MCU provides an integrated 16-bit SAR ADC, 24-bit sigma-delta ADC, op amp, USB, and touch control with low power
  • High-performance power LDO with a low quiescent current for standby power savings

Comparison

Applications

Winning Combinations Interactive Diagram

Select a block to discover products for your design

Template 1 Connector Arrow.72 Connector Arrow.84 CN159 CN159 CN159 Connector Arrow.120 Connector Arrow.122 Connector Arrow.123 Speaker speaker_8_ Sheet.127 Sheet.128 Sheet.129 Sheet.130 Microphone Sheet.132 Sheet.133 Connector Arrow.134 Speaker.135 speaker_8_ Sheet.137 Sheet.138 Sheet.139 Sheet.140 Connector Arrow.141 Connector double arrow Connector Arrow 3.3V 3.3V 3.3V Buzzer Buzzer Buzzer Connector Arrow.149 3.3 V 3.3V 3.3V Connector Arrow.151 5V 5V 5V LCD/LED Segment Display Sheet.32 Sheet.33 Sheet.34 Sheet.35 Sheet.36 Sheet.37 Sheet.38 Sheet.39 Sheet.40 Sheet.41 Sheet.42 Sheet.43 Sheet.44 Sheet.45 Sheet.46 Sheet.47 Sheet.48 Sheet.49 Sheet.50 Sheet.51 Sheet.52 Sheet.53 Sheet.54 Sheet.55 Sheet.56 Sheet.57 Sheet.58 Sheet.59 Sheet.60 Sheet.61 ON ON Sheet.62 OFF OFF Sheet.63 Sheet.64 Sheet.65 Sheet.66 Sheet.67 Sheet.68 Sheet.69 Sheet.70 Test Strip Test Strip Test Strip Audio CODEC Audio CODEC Audio CODEC Bluetooth MCU Bluetooth MCU Bluetooth MCU MCU EP Multi-function block MCU MCU GPIO GPIO GPIO I2C I2C I2C UART UART UART Connector Arrow AMP AMP AMP 16-bit ADC 16-bit ADC 16-bit ADC LDO LDO LDO
Exiting Interactive Block Diagram