Image
Renesas has one of the largest portfolios of video semiconductor solutions for automotive display applications. As a pioneer in this market, we have leveraged our extensive mixed-signal video and display processing expertise to create unique and robust IC products specifically tailored to the requirements of the automotive display market. Designed for OEM Automotive applications, Renesas' highly integrated AEC-Q100 qualified automotive display processor ICs include an analog video decoder, high-quality H/V scaler, 2D de-interlacer, and embedded timing controllers.
CVBS Input |
S-Video Input |
YPbPr Input |
SCART Input |
Digital RGB/Y CbCr Input |
ADC Input Frequency (MHz) |
Comb Filter |
Output Resolution (Max) |
De-Interlacer |
Color Enhancement |
PIP |
OSD Type |
OSD Font ROM |
OSD Font RAM |
External OSD |
CCFL/LED Controller |
Dual View Output |
LVDS Input |
LVDS Output |
Memory Support |
MIPI-CSI2 input |
OSD Colors |
Secondary Output |
TCON Output |
Touch-screen Controller |
TTL Output |
Qualification Level |
Price (USD) | 1ku |
|
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Part Number | ||||||||||||||||||||||||||||
LCD Video Processor with Decoder, LVDS, TTL, MIPI, Improved Upscaling Engine, and Video Integrity Diagnostic | No | No | No | No | No | No | No | No | ||||||||||||||||||||
LCD Video Processor with Dual Channel LVDS Open LDI Panel Interface and a Separate MIPI-CSI2 Output | Yes (single ended or differential) | No | No | No | 24 bit + 8 bit | 27 | 2D | 1080p (1920x1080) | 2D | Yes | No | Font / SPI bitmap | 379 | No | No | No | Yes (2CH) | Yes (2CH) | No | Yes | 16 Colors / 16-bit Pallette | MIPI-CSI2 | No | No | No | Automotive | 10.42 | |
LCD Video Processor with a Pseudo BT.656 Output | Yes (single ended or differential) | No | No | No | 24 bit + 8 bit | 27 | 2D | 1080p (1920x1080) | 2D | Yes | No | Font / SPI bitmap | 379 | No | No | No | Yes (2CH) | Yes (2CH) | No | Yes | 16 Colors / 16-bit Pallette | Pseudo BT.656 (up to 720p) | No | No | No | Automotive | ||
LCD Flat Panel Controller with Integrated NTSC/PAL/SECAM Decoder and Analog/Digital RGB/FB Input | Yes | Yes | Yes | Yes | 75 | 2D | SXGA | 2D | Yes | No | Font | 202 | 75 | Analog | No | No | No | No | No | No | 8x2 Color/ 8-Bit Palette | No | Digital | No | Yes | Automotive | 11.28 | |
Low Cost Video Format Converter | Yes (differential) | Yes | No | No | 2D | SVGA | 2D | No | No | Font | 256 | No | No | No | No | No | No | No | 16 Colors / 16-bit Pallette | No | No | No | No | Automotive | 4.336 | |||
3D Decoder based on LCD controller for Sharp™ dual-view digital panel | Yes | Yes | Yes | No | 24 bit | 108 | 3D / 2D | WXGA | 2D | Yes | Yes | Graphic (8 bit) | Analog, Digital 18-bit | No | Sharp | No | No | SDRAM | No | 256 Color/ 24-Bit Palette | No | No | No | Yes | Automotive | 32.3 | ||
In-Car LCD Display Processor | Yes | Yes | Yes | Yes | 24 bit | 108 | 3D / 2D | WXGA | 2D | Yes | Yes | Graphic (8 bit) | Analog, Digital 18-bit & PIP overlay | CCFL & LED | No | No | No | SDRAM | No | 256 Color/24-Bit Palette | No | Digital & Analog | No | Yes | Automotive | 23.02 | ||
Highly Integrated LCD Controller with On-Chip MCU & CCFL Controller | Yes | Yes | Yes | No | 24 bit | 75 | 2D | XGA | 2D | Yes | No | Font | 202 | 227 | No | CCFL & LED | No | No | No | No | No | 8x2 Color/ 8-Bit Palette | No | Digital & Analog | No | Yes | Automotive | 7.858 |
Highly Integrated LCD Controller with On-Chip MCU & CCFL Controller | Yes | Yes | Yes | No | 75 | 2D | XGA | 2D | Yes | No | Font | 202 | 227 | No | CCFL & LED | No | No | No | No | No | 8x2 Color/ 8-Bit Palette | No | Digital & Analog | No | Yes | Automotive | 7.724 | |
Low cost, Highly integrated LCD controller for digital LCD panels | Yes | Yes | No | No | No | 2D | SVGA | 2D | Yes | No | Font | 202 | 75 | No | CCFL & LED | No | No | No | No | No | 8x2 Color/ 8-Bit Palette | Pseudo BT.656 (up to 720p) | Digital | No | Yes | Automotive | 6.422 | |
Ultra Low Cost LCD Controller | Yes (differential) | Yes | No | No | No | 2D | WXGA+ | Yes | Yes | No | Font | 256 | No | No | No | No | No | No | No | 16 Colors / 16-bit Palette | No | Analog | No | Yes | Automotive | 4.18 | ||
LCD Controller | Yes | Yes | No | No | No | 2D | SVGA | No | Yes | No | Font | 256 | No | No | No | No | No | No | No | 16 Colors / 16-bit Palette | No | Digital | No | Yes | Automotive | 4.186 | ||
TFT Flat Panel Controller with Built-in 3D Video Decoder, Triple ADCs, Dual PIP and 16-bit OSD Support | Yes | Yes | Yes | Yes | 2 Ports | 108 | 3D / 2D | WXGA | 2D | Yes | Yes | Graphic (16 bit) | Analog, Digital 18-bit & PIP overlay | CCFL & LED | No | No | Yes | DDR | No | 65K Color/24-Bit Palette | No | Digital & Analog | Yes | Yes | Automotive | 19.32 | ||
LCD Video Processor with Built-in Decoder, TTL Inputs, BT.656 Output, and LVDS Panel Interface | Yes (differential) | No | No | No | 24 bit | 27 | 2D | WXGA | 2D | Yes | No | Font | 256 | No | No | No | No | Yes | No | No | 16 Colors / 16-bit Pallette | No | Digital | No | Yes | Automotive | 6.422 | |
LCD Controller | Yes | Yes | Yes | No | BT.656 only | 80 | 2D | SVGA | 2D | Yes | No | Font | 256 | No | No | No | No | No | No | No | 16 Colors / 16-bit Pallette | Pseudo BT.656 (up to 720p) | Digital | No | Yes | Automotive | 4.731 | |
TFT Display Controller | Yes | Yes | No | No | 2D | SVGA | 2D | No | No | Font | 256 | No | LED | No | No | No | No | No | 16 Colors / 16-bit Pallette | MIPI-CSI2 | Digital | No | Yes | Automotive | 4.05 | |||
TFT Display Controller | Yes | Yes | Yes | No | 60 | 2D | SVGA | 2D | No | No | Font | 256 | No | LED | No | No | No | No | No | 16 Colors / 16-bit Pallette | Pseudo BT.656 (up to 720p) | Digital | No | Yes | Automotive | 5.399 | ||
TFT Display Controller | Yes | Yes | Yes | No | BT656 Only | 60 | 2D | SVGA | 2D | No | No | Font / SPI bitmap | 256 | No | LED | No | No | No | No | No | 16 Colors / 16-bit Pallette | MIPI-CSI2 | Digital | No | Yes | Automotive | 6.081 | |
LCD Video Processor with Built-in Decoder, LVDS and TTL Inputs, BT.656 Output, and LVDS Panel Interface | Yes (differential) | No | No | No | 24 bit | 27 | 2D | WXGA | 2D | Yes | No | Font | 256 | No | No | No | Yes | Yes | No | No | 16 Colors / 16-bit Pallette | Digital | No | Yes | Automotive | 6.422 | ||
LCD Video Processor with Built-in Decoder, MCU, OSD, TCON and Analog RGB Input Support | Yes | Yes | Yes | No | 24 bit | 148 | 2D | XGA | 2D | Yes | No | Font / SPI bitmap | 256 | No | LED | No | No | No | No | No | 16 Colors / 16-bit Pallette | Digital | Yes | Yes | Automotive | 8.181 | ||
LCD Video Processor with Built-in Decoder, Triple ADCs, LVDS and TTL Inputs, MCU, OSD, TCON and LVDS Panel Interface | Yes (differential) | Yes | Yes | No | 24 bit | 148 | 2D | WXGA (1366x768) | 2D | Yes | No | Font / SPI bitmap | 379 | No | No | No | Yes | Yes | No | No | 16 Colors / 16-bit Pallette | Digital | Yes | Yes | AEC-Q100 Grade 2 | 7.425 | ||
LCD Video Processor with Decoder, LVDS, TTL, MIPI, Image Enhancement, and Video Integrity Diagnostic | Yes (differential) | No | No | No | 2 x 24-bit (up to 1080p) | 27 | 2D | 1080p (1920x1080) | 2D | Yes | No | Font / SPI bitmap | 379 | No | No | No | Yes (2CH) | Yes (2CH) | No | No | 16 Colors / 16-bit Pallette | Digital | No | Yes | Automotive | 18.5 | ||
LCD Video Processor with Decoder, LVDS, TTL, MIPI, Image Enhancement, and Video Integrity Diagnostic | Yes (differential) | No | No | No | 2 x 24-bit (up to 1080p) | 27 | 2D | 1080p (1920x1080) | 2D | Yes | No | Font / SPI bitmap | 379 | No | No | No | Yes (2CH) | Yes (2CH) | No | No | 16 Colors / 16-bit Pallette | Digital | No | Yes | Automotive | 15.49 | ||
Video Processor with LVDS Interfaces, Image Enhancement, and Video Integrity Diagnostics | No | No | No | No | No | 1080p (1920x1080) | 2D | Yes | No | Font | 512 | No | No | No | Yes (2CH) | Yes (2CH) | No | No | 16 Colors / 16-bit Pallette | No | No | No | Automotive | 12.75 |