The wide range of interfaces in today’s computing systems (PCI Express, SATA, USB, SAS, DMI, QPI, Hypertransport, Ethernet, etc.), and the multiple CPU architectures (Intel, Freescale, etc) demand a daunting array of tradeoffs in areas of performance, BOM cost, and board space. Renesas has the longest standing relationship with the industry’s leading CPU and compute vendors to offer both the largest portfolio of reference clock solutions and value-added clocks that provide customer-optimized tradeoffs.
Renesas is a leading innovator in the compute timing space with many firsts including: first to introduce low power HCSL outputs to replace standard-HCSL outputs for power savings up to 85%; first to provide dynamic frequency control for over/under clocking and margining; first to incorporate multiple PLLs in a single device to save power and board space. Renesas takes pride in offering motherboard clock and server clock solutions that best fit your particular design. Find your ideal computing clock solution by browsing the devices listed below.
Chipset Manufacturer |
Clock Spec. |
100M SSC Outputs |
100M Non-SSC Outputs |
PCI 33.33M Outputs (#) |
25M Outputs |
Advanced Features |
Power Consumption Typ (mW) |
App Jitter Compliance |
Supply Voltage (V) |
Output Type |
Xtal Freq (MHz) |
Diff. Termination Resistors |
Lead Count (#) |
Package Area (mm²) |
Chipset Name |
Pkg. Type |
Price (USD) | 1ku |
|
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Part Number | ||||||||||||||||||
System Clock Generator for Loongson Platform | Loongson | Loongson 7A | 0 | 8 | 0 | 1 | 33MHz or 48MHz, 200MHz Differential LVDS | 232 | 10GbE, PCIe Gen1, PCIe Gen2, PCIe Gen3, USB 3.0 | 1.8 - 3.3 | HCSL, LP-HCSL, LVCMOS, LVDS, LVPECL | 25 | 0 | 48 | 7A1000, L3A3000 | VFQFPN | ||
Clock Generator for Freescale P1010, P1020, P2020, P2040 Processors | NXP | Programmable Clock, Spread Spectrum | PCIe Gen1, PCIe Gen2, PCIe Gen3 | 3.3 | HCSL, LVCMOS | 25 | 48 | 49, 76.3 | P1010, P1020, P2020, P2040 | TSSOP, VFQFPN | 3.772 | |||||||
HCSL/LVCMOS Clock Generator | Cavium | Cavium: Period Jitter < 70 ps | 0 | 10 | 0 | 2 | 25M output(s), 50M output(s), 100M output(s), 125M output(s) and more... |
901 | PCIe Gen1, PCIe Gen2, PCIe Gen3, XAUI | 3.3 | HCSL, LVCMOS | 25 | 40 | 72 | 100 | VFQFPN | 26.02 | |
Clock Generator For Cavium Processors | Cavium | Cavium: Period Jitter < 70 ps | 0 | 10 | 0 | 2 | 25M output(s), 50M output(s), 100M output(s), 125M output(s) and more... |
901 | PCIe Gen1, PCIe Gen2, PCIe Gen3, XAUI | 3.3 | HCSL, LVCMOS | 25 | 40 | 72 | 100 | VFQFPN | ||
FemtoClock™ NG Crystal-to-LVDS/HCSL Clock Synthesizer | Cavium | Cavium: Period Jitter < 44 ps | 0 | 4 | 0 | 0 | 100M output(s), 125M output(s), 156.25M output(s) and more... |
834 | RXAUI, XAUI | 2.5 - 3.3 | HCSL, LVDS | 25 | 10 | 32 | 25 | VFQFPN | ||
FemtoClock™ Crystal-to-Differential HCSL/LVCMOS Frequency Synthesizer | Cavium | Cavium: Period Jitter < 70 ps | 1 | 2 | 0 | 12 | Frequency Margining, Programmable Clock, Spread Spectrum | 1060 | PCIe Gen1, PCIe Gen2, PCIe Gen3 | 3.3 | HCSL, LVCMOS | 25 | 6 | 56 | 64 | VFQFPN | ||
Clock Generator For Cavium Processors | Cavium | Cavium: Period Jitter < 44 ps | 0 | 10 | 0 | 2 | 25M output(s), 50M output(s), 100M output(s), 125M output(s) and more... |
970 | PCIe Gen1, PCIe Gen2, PCIe Gen3, RXAUI, XAUI | 3.3 | HCSL, LVCMOS | 25 | 40 | 72 | 100 | VFQFPN | ||
CK420BQ Synthesizer | Intel | CK420BQ | 7 | 4 | 5 | 0 | 14.318M output(s), 48M output(s), DOT96M output pair(s) | 1300 | PCIe Gen1, PCIe Gen2, PCIe Gen3, QPI | 3.3 | HCSL, LVTTL | 25 | 48 | 64 | 81, 103.7 | C600, Lewisburg, Patsburg, Wellsburg | TSSOP, VFQFPN | 5.74 |
CK420BQ Derivative Synthesizer | Intel | CK420BQ Derivative | 3 | 2 | 5 | 0 | 14.318M output(s), 48M output(s), DOT96M output pair(s) | 825 | PCIe Gen1, PCIe Gen2, PCIe Gen3, QPI | 3.3 | HCSL, LVTTL | 25 | 24 | 48 | 36 | C600, Lewisburg, Patsburg, Wellsburg | VFQFPN | 7.28 |
56-Pin CK505 Derivative for Embedded Systems | Intel | CK505 Derivative | 7 | 1 | 5 | 1 | 14.318M output(s), 48M output(s), CPU 100M-400M output pair(s) and more... |
450 | PCIe Gen1, PCIe Gen2 | 3.3 | LP-HCSL, LVTTL | 14.318 | 0 | 56 | 85.4 | TSSOP | 8.956 | |
64-Pin CK505 Derivative for Embedded Systems | Intel | CK505 Derivative | 12 | 1 | 5 | 1 | 14.318M output(s), 48M output(s), CPU 100M-400M output pair(s) and more... |
383 | PCIe Gen1, PCIe Gen2 | 3.3 | LP-HCSL, LVTTL | 14.318 | 0 | 64 | 81, 103.7 | TSSOP, VFQFPN | 7.381 | |
CK-MNG+ Peripheral Synthesizer for Intel Servers | Intel | CK-MNG+ | 1 | 0 | 1 | 2 | 32.768k output(s), 50M output(s), 125M output(s), DOT96M output pair(s) | 673 | 3.3 | HCSL, LVTTL | 25 | 8 | 40 | 36 | C600, Lewisburg, Patsburg, Wellsburg | VFQFPN | 3.379 | |
CK-µS for Intel µServers with 1GbE, PCIe Gen1-3 and SATA 1-3 | Intel | LP-HCSL | 14.318 | 48 | VFQFPN | 3.531 |