Renesas offers monolithic CMOS voltage conversion ICs that perform supply voltage conversions from positive to negative for an input range of 1.5V to 12V, resulting in complementary output voltages of -1.5V to -12V.
Renesas switched capacitor DC/DC converter technology is at the forefront of optimizing next-generation mobile devices, with a power efficiency of over 98%. These converters can be used in cascaded configuration with PMICs to make 2S battery system power regulation more efficient and reduce PCB board area and component height to less than < 50% and height to < 1mm, compared to inductor-based buck configuration.
This converter family allows system designers to transition from a 1S to a 2S system without any changes in their power tree. Switched capacitor DC/DC converters can also be used to directly charge single-cell Lithium batteries, reduce routing loss by 75%, and enable 3A USB cables to deliver up to 6A for charging.
PLP |
Input Voltage (Min) (V) |
Input Voltage (Max) (V) |
Output Voltage (Min) (V) |
Output Voltage (Max) (V) |
IOUT (Max) (mA) |
IS (Typical) |
IS (mA) |
Switching Frequency Range (Typical) (kHz) |
Qualification Level |
Lead Count (#) |
Pkg. Type |
Price (USD) | 1ku |
|
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Part Number | |||||||||||||
High Current, Inductor-less Power Converter with Power Efficiency Above 98% | N/A | 5 | 10.5 | 0 | 5.5 | 10000 | 500 | Standard | 43 | 43-WLCSP | 1.59 | ||
CMOS Voltage Converters | 2033 Dec | 1.5 | 10 | -1.5 | -10 | 20 | 170 µA | 0.5 | 10 | Standard | 8 | PDIP, SOICN | 0.9958 |
CMOS Voltage Converters | 2033 Dec | 1.5 | 12 | 1.5 | 22.8 | 45 | 80 µA | 0.165 | 10 | Standard | 8 | PDIP, SOICN | 0.9958 |
Super Voltage Converter | 2033 Dec | 1.5 | 12 | 1.5 | 22.8 | 45 | 80 µA | 0.18 | 10 - 35 | Standard | 8 | PDIP, SOICN | 0.9958 |
|
|
|
---|---|---|
Type | Title | Date |
Application Note | PDF 509 KB | |
Application Note | PDF 397 KB | |
Application Note | PDF 587 KB | |
Application Note | PDF 262 KB | |
4 items
|