Image
Renesas' ORing MOSFET Controllers with a suitably sized N-Channel power MOSFET(s) increase power distribution efficiency and availability when replacing a power ORing diode in high-current applications. They provide gate drive voltage for the MOSFET(s) with a fully integrated charge pump.
Bias Voltage Range (V) |
Transient Voltage Withstanding (V) |
Response Time Dead Short |
Response Time to PS Slow Turn Off |
Ramp |
Reverse Voltage Threshold |
Lead Count (#) |
Pkg. Type |
Price (USD) | 1ku |
|
---|---|---|---|---|---|---|---|---|---|
Part Number | |||||||||
High Voltage ORing MOSFET Controller | 9 - 75 | 100 | <300 ns | <100 μs | Voltage | Resistor-Adjustable (0V to 5.3V) | 20, 16 | QFN, TSSOP | 4.336 |
Low Voltage ORing FET Controller | 3 - 20 | 24 | <300 ns | <80 μs | Voltage | Resistor-Adjustable (40mV to 800mV) | 8 | DFN, MSOP | 1.866 |
|
|
|
---|---|---|
Type | Title | Date |
White Paper | PDF 295 KB | |
White Paper | PDF 181 KB | |
Application Note | PDF 509 KB | |
Application Note | PDF 397 KB | |
4 items
|