Image
Renesas USB Power Delivery Family is based on USB Power Delivery (USB PD) Standards. Renesas is developing products for USB PD controllers to help customers easily select USB-related components.
The USB PD is a standard that increases the maximum DC power supply capacity of 7.5W implemented by the earlier USB standards by a factor of 32 times, up to 240W (48V at 5A). With the rapid demand growth for devices using USB charging, the potential for sub-standard and non-compliant USB accessories (e.g., cables) entering the market increases substantially. The need for identifying non-compliant USB products becomes critically important, particularly for the high-power charging designs based on USB PD standards.
Topology [Rail 1] |
Switching Frequency Range (Typical) (kHz) |
Input Voltage Range (V) |
Battery Charge Voltage |
Battery Charge Voltage Adjustment |
Audible Noise |
DC Adapter Detection |
Duty Cycle (%) |
Output Voltage (Min) (V) |
Output Voltage (Max) (V) |
Outputs (#) |
Control Type |
Parallelable |
Bi-direction |
Clock Out |
Dither |
External Bias |
IQ |
Qualification Level |
Lead Count (#) |
Pkg. Type |
Simulation Model Available |
Price (USD) | 1ku |
|
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Part Number | |||||||||||||||||||||||
Buck-Boost Narrow VDC Battery Charger with SMBus Interface and USB OTG | R3 modulator | 733 - 1000 | 3.2 - 23.4 | 2.4 to 18.304 | 8mV steps | No | Yes | 100 | No | No | No | No | No | Standard | 32 | TQFN | 4.54 | ||||||
Buck-Boost Configurable Battery Charger with SMBus Interface and USB Power Delivery | R3 modulator | 600 - 1420 | 3.9 - 23.4 | 3.9 to 18.304 | 8mV steps | No | Yes | 100 | No | Yes | No | Yes | No | Standard | 32 | TQFN | 5.176 | ||||||
Bidirectional Buck-Boost Voltage Regulator | Buck-Boost | 620 | 3.8 - 24 | up to 20V | 12mV steps | No | Voltage sensing | 100 | 2 | 24 | 1 | R3 modulator | No | Yes | No | No | No | 130 µA (forward) | Standard | 32 | TQFN | 4.349 | |
USB Power Delivery 3.0 Interface Controller with Integrated Current Sense | , NA | 2.6 - 25 | , NA | No | , NA | 1 | , NA | No | No | No | No | No | , NA | Standard | Contact Us | ||||||||
USB PD Controller | No | No | No | No | No | No | 32 | HVQFN | 2.13 | ||||||||||||||
USB PD Controller | No | No | No | No | No | No | Standard | 1.28 | |||||||||||||||
Custom USB PD Controller with USB Type-C® Authentication | No | No | No | No | No | No | 42 | ||||||||||||||||
Buck-Boost Configurable Battery Charger with USB Power Delivery and USB Type-C® Port Controller Interface (TCPCI) | R3 modulator | 600 - 1420 | 3.9 - 23.4 | 3.9 to 18.304, 3.9 to 18.305, 3.9 to 18.306, 3.9 to 18.307 | 8mV steps | No | No (Set by Host) | 100 | No | No | No | No | No | Standard | 40 | QFN | 8.638 | ||||||
Buck-Boost Narrow VDC Battery Charger with SMBus Interface Supporting USB PD EPR | Buck-Boost | 635 - 1000 | 3.9 - 30 | 2-4 cell battery | 8mV steps | No | Yes | No | No | No | No | No | 32 | TQFN | 4.444 | ||||||||
Buck-Boost Configurable Battery Charger with SMBus Interface Supporting USB PD EPR | R3 modulator | 635 - 1000 | 3.9 - 30 | 3.9 to 18.304 | 8mV steps | No | Yes | 100 | No | Yes | No | Yes | No | Standard | 32 | TQFN | 4.911 | ||||||
Bidirectional Buck-Boost Voltage Regulator | Buck-Boost | 620 - 1000 | No | 2 | 21 | 1 | Hysteretic Mode | No | Yes | No | No | No | 120 uA (forward) | Standard | 32 | TQFN | 4.444 |
SI-05