Overview

Description

Topics
[Upgrade to Revision] C/C++ Compiler Package for RX Family V3.06.00 (PDF | English, 日本語)
    With CC-RX V3.06.00, wildcards can now be used in the -ROM option when linking. (Example: D*=R*)

In development of embedded systems, C/C++ Compilers for the RX Family offer powerful optimizations for enhancing execution speed and code efficiency, and the utilities to increase productivity. Products differ depending on each integrated development environment.

 

Features

  • ANSI-compliant
    • Support C89, C99(Except for variable length array), C++ of ANSI
  • Superior optimization
    • Optimization produces code that has excellent performance in execution.
    • Optimization for size has also been strengthened to produce more compact code.
    • A variety of optimization options is specifiable through the GUI of the IDE you are using.
    • In addition to optimization for compilers and standard libraries, optimization at the linker level is included.
  • Cooperated with RX MCU architecture
    • Supports a high-speed interrupt function (-fint_register option)
    • Provides intrinsic functions
  • Support for easy translation from existing MCUs [ Learn more ]
    • Supports the utilization of software resources for existing M16C and H8S and so on
    • Supports the translation to more compact object for RX smoothly by the compiler options absorbing/reporting compiler-specific language and powerful optimizations
  • Highly accurate simulator
    • Possible to evaluate and debug with high accuracy by a variety of debugging functions such as an array of break functions and virtual interrupt function
  • An MISRA C rule checker supports the description of high-quality program [Professional edition only]
    • Supports automatic checking of C source code based on the MISRA-C: 2004/2012 rules as compiler options
    • About MISRA C, refer to here.
  • Learn More

Release Information

Target Devices

Downloads

Documentation

Design & Development

Sample Code

Order

When purchasing a compiler package, contact your nearest distributor.            
Alternatively, Web sites for online sales are accessible by clicking on a [Buy/Quote] button in the table below.

  • We offer various licenses to suit a range of needs. Refer to Compiler Licenses for details.
  • The license keys of the compiler included in the packages for each of the products are usable with either CS+ or the e² studio.            
    In the Americas and Europe, use the e² studio instead of the CS+.
  • The C/C++ Compiler Package no longer includes the installation medium (CD/DVD).            
    Please obtain the installer from each product page.
  • 2.03.00 or later versions of CC-RX support both floating licenses and annual licenses.

 

Licenses for Newly Purchasing the Latest CC-RX V3

Give the part number from the list below to the distributor. Web sites for online sales are also accessible by clicking on a [Buy/Quote] button in the table below.

Important            
Each of the compiler packages listed below comes with a license which allows you to use the latest version of CC-RX V3.            
Note that commercial editions of versions of the CC-RX compiler that are earlier than V3.00.00 cannot be used although those for which the version is V3.00.00 or later can be used with a license key for CC-RX V3.            
Contact the distributor if you prefer an earlier version.
C/C++ Compiler Package V3 for RX FamilyOnline Sales
PeriodForm of usageEditionPart NumberMouserAvnetchip1stop
annualNode-LockedstandardLow price            
RTCRX0000CB03WNR
Buy/QuoteBuy/QuoteBuy/Quote
professionalRTCRX0000CA03WNRBuy/QuoteBuy/QuoteBuy/Quote
FloatingstandardRTCRX0000CB03WNRN1Buy/QuoteBuy/QuoteBuy/Quote
professionalRTCRX0000CA03WNRN1Buy/QuoteBuy/QuoteBuy/Quote
permanentNode-LockedstandardRTCRX0000CS03WNRBuy/QuoteBuy/QuoteBuy/Quote
professionalPopular item            
RTCRX0000CP03WNR
Buy/QuoteBuy/QuoteBuy/Quote
FloatingstandardRTCRX0000CS03WNRN1Buy/QuoteBuy/QuoteBuy/Quote
professionalRTCRX0000CP03WNRN1Buy/QuoteBuy/QuoteBuy/Quote

For multiple licenses, the end of the part number depends on the number of licenses.

  • For Node-Locked licenses, L5, LA, or LT is added at the end of the part number depending on the number of licenses (5, 10, or 20).            
    (For example, when the number of licenses is 5, the part number is RTCRX0000CP03WNRL5
  • For Floating licenses, the last numeric character “1” at the end of the part number is replaced by 5, A, or T depending on the number of licenses (5, 10, or 20).            
    (For example, when the number of licenses is 5, the part number is RTCRX0000CP03WNRN5

 

License for Upgrading from the CC-RX Standard Edition to the Professional Edition

Give the part number from the list below to the distributor. Web sites for online sales are also accessible by clicking on a [Buy/Quote] button in the table below.

C/C++ Compiler Package V3 for RX Family Upgrade (Edition)Online Sales
PeriodForm of usagePart NumberMouserAvnetchip1stop
permanentNode-LockedRTCRX0000CU03WNRBuy/QuoteBuy/QuoteBuy/Quote

Note

  1. Node-Locked license for CC-RX V3 standard version (permanent) is required.
  2. This form of upgrade (of the edition) is only for node-locked licenses; it will not apply to floating licenses and annual licenses.

For multiple licenses, the end of the Part Number changes depending on the number of licenses.

  • For Node-Locked licenses, L5, LA, or LT is added at the end of the part number depending on the number of licenses (5, 10, or 20).            
    (For example, when the number of licenses is 5, the part number is RTCRX0000CU03WNRL5

 

Licenses for Upgrading from CC-RX V2 to CC-RX V3

Give the part number from the list below to the distributor. Web sites for online sales are also accessible by clicking on a [Buy/Quote] button in the table below.

C/C++ Compiler Package V3 for RX Family Upgrade (Version)Online Sales
PeriodForm of usageEditionPart NumberMouserAvnetchip1stop
permanentNode-LockedstandardRTCRX0000CE03WNRBuy/QuoteBuy/QuoteBuy/Quote
professional (Note1)RTCRX0000CV03WNRBuy/QuoteBuy/QuoteBuy/Quote
FloatingstandardRTCRX0000CE03WNRN1Buy/QuoteBuy/QuoteBuy/Quote
professional (Note1)RTCRX0000CV03WNRN1Buy/QuoteBuy/QuoteBuy/Quote

Note

  1. A professional edition license for CC-RX V2 is required.

For multiple licenses, the end of the Part Number changes depending on the number of licenses.

  • For Node-Locked licenses, L5, LA, or LT is added at the end of the part number depending on the number of licenses (5, 10, or 20).            
    (For example, when the number of licenses is 5, the part number is RTCRX0000CV03WNRL5
  • For Floating licenses, the last numeric character “1” at the end of the part number is replaced by 5, A, or T depending on the number of licenses (5, 10, or 20).            
    (For example, when the number of licenses is 5, the part number is RTCRX0000CV03WNRN5

 

License Requirements

If you will be using the CC-RX for purposes below such as commercial usage, consider purchasing a license for CC-RX.

  • You can use the CC-RX free of charge to evaluate its features and performance before purchasing a license.
  • For more information on the trial period and types of license, see Compiler Licenses.
Purpose (Field) of UsageFeature License
Evaluation of the features and performance of compiler productsStandard edition (basic features)Restriction on the linkage size: 
No more than 128KB
No restrictionlens
Professional edition (advanced features) lens
Commercial usage (development and/or production) lens
Technical support (contact)  lens

lens Required | — Not required

 

Available Kit and Related Services

IEC61508 Certification Kit for RX Compilers

This kit supports the certification of development tools which are required for the IEC 61508 functional safety standard. Writing software that must satisfy functional safety standards requires verification of the compiler generating code which is safe in the stipulated ways. Renesas offers a C compiler that is certified for functional safety to IEC 61508 Safety Integrity Level (SIL) 3.            
IEC61508 Certification Kit for RX Compilers

Renesas also offers RX Functional Safety, a suite of programs and documents, as a functional safety solution for industrial automation.            
IEC 61508 Functional Safety Solution

Compiler Qualification (Service to Support Functional Safety)

For customers who are using a compiler for Renesas devices, we offer a support service for the qualification of confidence that development tools meet the requirements of ISO 26262, Road Vehicles Functional Safety. This service incurs a charge.            
Compiler Qualification

Compiler Maintenance Service (Agreement for Maintenance Service for a Specified Compiler Version)

Renesas offers a maintenance service for a specific compiler version for customers who are using the compiler over the long term. This service incurs a charge.            
Compiler Maintenance Service

Assistance with Compiler Migration

The IDEs from Renesas (such as the e² studio and CS+) allow for the porting of projects between IDEs to facilitate the reuse of existing resources. Refer to the guidance page of migration when changing your compiler after changing your development environment. The guidance page describes precautions that must be taken when changing compilers, such as differences in options and in extended language specifications.            
Migrating between Integrated Development Environments

Image

Information on the High-performance Embedded Workshop

Related Resources and Ordering (for the High-performance Embedded Workshop IDE)

Release Information
Product NameCompiler Name / Release Date of the Latest VersionEvaluation edition
C/C++ Compiler Package for RX Family            
(The package includes High-performance Embedded Workshop)
Compiler: RX Standard Toolchain            
Released: Mar 16, 2012
[Evaluation Software] RX Compiler CC-RX V.1.02 Release 01 with HEW (ZIP | English, 日本語)
How to Update

You can update the compiler package online without charge through either of the following methods.

Device Information

CPU information added by using the Device File Updater can be selected when creating the workspace for a new project.

Ordering (for Japan)

Contact the distributor if you intend to purchase the High-performance Embedded Workshop edition of the C/C++ Compiler Package for the RX Family.

C/C++ Compiler Package for RX Family (The package includes High-performance Embedded Workshop)
PeriodForm of usageEditionInstallation MediumPart Number for Ordering (Single License)
Not AvailableNode-LockedNot AvailableAvailableR0C5RX00XSW01R

Note

  1. We ended the upgrading of this product with CC-RX V.1.02 release 01.
  2. Note that we do not plan to add the RX100 series, products which include the RXv2 core (the RX64M group and RX700 series), and products which include the RXv3 core to the set of MCUs supported by this version of the compiler.
For multiple licenses, the end of the Part Number changes depending on the number of licenses.
  • For Node-Locked licenses, L5, LA, or LT is added at the end of the part number depending on the number of licenses (5, 10, or 20).            
    (For example, when the number of licenses is 5, the part number is R0C5RX00XSW01RL5