The DALI Master Controller GUI (Graphical User Interface) controls an RL78/I1A lighting communication master evaluation board or RX65N Cloud kit + DALI-2 Option board that can communicate using the DALI protocol. It enables you to easily generate DALI commands with a few simple clicks of the mouse in the GUI. This program can significantly reduce the time required for evaluation of slave devices and development and evaluation of master devices.

Features

  • Supports DALI IEC 62386-102 Ed. 1.0 and Ed. 2.0, and IEC 62386-207 Ed. 1.0 commands
  • Can display short addresses grouped in a tree view
  • Can display values set to short addresses
  • Can display DALI bus line data
  • Easy operation verification

Target Devices

Documentation & Downloads

Title language Type Format File Size Date
User Guides & Manuals
DALI Master Controller GUI For RX65N Cloud kit + DALI-2 Option board User's Manual 日本語 Manual PDF 4.17 MB
DALI Master Controller GUI User's Manual (R20UT0715EJ0300) 日本語 Manual PDF 3.39 MB
Other
DALI master control GUI for RX65N 日本語 Other ZIP 3.78 MB
DALI Master Controller GUI 日本語 Software & Tools - Others ZIP 3.60 MB