The IE850A is equipped with a rich variety of debugging functions, such as events, tracing, and time measurement. This full spec emulator features 9 GB of memory for storing histories of program execution, enabling the saving and checking of histories of program execution over longer periods.

Features

  • Collect long-term program execution histories
    The emulator has 9 GB of memory for collecting histories of program execution, such as branches and data access. The emulator handles the memory as a set of trace frames, each with a capacity of up to 1 GB. The total capacity allows the saving and checking of histories of program execution over longer periods.
  • Use IE850A and E2 emulator on the same user system
    The IE850A emulator supports devices equipped with the Aurora trace interface, a scalable and lightweight link-layer protocol for high-speed serial communications. Having a 34-pin connector for Aurora protocol communications on the target side, the IE850A can be used to collect histories of program execution over longer periods for use in defect analysis.
  • An E2 emulator can also be connected to the user system by using a conversion adapter. 
    You can then use the E2 for standard debugging and the IE850A for debugging that requires close trace analysis.
  • Rich Variety of Debugging Functions
    As a full-spec. emulator, the IE850 is equipped with a rich variety of debugging functions. Along with basic functions such as stepped execution, breaks and RAM monitoring, it also supports time measurement, tracing and measurement of coverage for more efficient system development.
  • Learn More

Release Information

Software to be used Target devices Latest Version Released Operating Environment
CS+
*Evaluation Software Download
RH850
[More details]
Functions Supported by CS+ (PDF | English, 日本語)
V8.05.00 Jan. 20, 2021 Operating Environment
Green Hills Multi Note1 RH850 For the details, contact Green Hills Software.

Notes:

  1. As for tools produced by partners, contact each company directly.

Release information (See Tool News)

User's Manual

Documentation & Downloads

Title language Type Format File Size Date
User Guides & Manuals
E2 Emulator, IE850A Additional Document for User's Manual (Notes on Connection of RH850/E2x Series) 日本語 Manual PDF 800 KB
E2 Emulator, IE850A Additional Document for User's Manual (Notes on Connection of RH850/U2A) 日本語 Manual PDF 883 KB
List of Emulation Adapter for RH850 Family 日本語 Manual PDF 330 KB
Emulation Adapter for the RH850/E2UH and E2H Groups User's Manual 日本語 Manual PDF 1.17 MB
Emulation Adapter for the RH850/U2A User's Manual 日本語 Manual PDF 1.26 MB
IE850A Emulator RTE0T0850AKCT00000J User's Manual 日本語 Manual PDF 639 KB
Application Notes & White Papers
Security-Conscious Debugging Methods for RH850 Devices (Main-Core Debugging) 日本語 Application Note PDF 1.17 MB
RH850 Introducing Methods of Debugging Devices Incorporating an Initially Stopped Core and Devices in Standby Mode 日本語 Application Note PDF 1.17 MB
Downloads
[Evaluation Software] CS+ for CC V8.05.00 (Single Download) 日本語 Evaluation Software ZIP 719.07 MB
[Evaluation Software] CS+ for CA,CX V4.05.00 (Single Download) 日本語 Evaluation Software ZIP 483.78 MB
USB Driver for Renesas MCU Tools(E2,E2 Lite,IE850,IE850A,PG-FP5) V2.77.00(for 32-bit version of Windows OS) 日本語 Upgrade - IDE ZIP 3.09 MB
Tool News
[New Release] New Full-Spec Emulator IE850A for RH850 Family 日本語 Tool News - Release PDF 193 KB

Specifications of IE850A Main Unit

Host machine interface USB (USB2.0, High-speed / Full-speed)
Power supply for emulator Supplied from the AC adapter separately available
Emulator main unit external dimensions (mm) 165.1(W) x 115.7(D) x 67(H)
Emulator main unit weight Approx. 800 g
Conformance with overseas standards European Standards: EN 55032 Class A, EN 55024
US FCC Standard: FCC part 15 Class A

Components

  • Emulator main unit (IE850A)
  • USB interface cable
  • Stick for unplugging EA from POD

System Configuration

Image
System Configuration

Optional Products (Sold Separately)

Emulation Adapter for RH850 Family

Emulation Adapter Target MCUs
RTE7702012EAB00000J RH850/E2UH, RH850/E2H
RTE7702200EAB00000J RH850/U2A16

Refer to List of Emulation Adapter for RH850 Family (PDF | English, 日本語) for more details of the optional products for RH850 Family .

AC adapter

Specifications of the AC adapter for IE850A vary depending on the region. Be sure to use an adapter designed for your region. AC adapter is not bundled with the IE850A.

Region Model No.
Japan QB-V850E2-PW-JP
America QB-V850E2-PW-EA
China QB-V850E2-PW-CN
Hong Kong QB-V850E2-PW-HK
Korea QB-V850E2-PW-KR
Singapore QB-V850E2-PW-SG
Europe QB-V850E2-PW-EE

Trace Cable for the IE850A

You will also need the trace cable for the IE850A to connect it to the target system.

Product Model No.
Trace cable for the IE850A RTE0T0850AKCAC0000J

Ordering Information

This product can be purchased through the normal sales channels.

Product Name Orderable part number
IE850A RTE0T0850AKCT00000J