Evaluation Kit for RA2A2 MCU Group
The EK-RA2A2 evaluation kit enables users to effortlessly evaluate the features of the RA2A2 MCU group and develop embedded system applications using Renesas' Flexible...
QE for AFE V2.2.0 Release Note (PDF | English, 日本語)
- Support the new device RA Family RA2A2 group
- A [AFE Overview (QE)] view is newly supported in the stand-alone version
- Improve workflow when working in e² studio
QE for AFE is a development assistance tool that supports the development of embedded systems that handle high-precision sensing by using MCUs that include an analog front end (AFE).
Product Name | Latest Ver. | Released | Target Device | Details | Download | Operating Environment |
---|---|---|---|---|---|---|
QE for AFE | V2.2.0 | Mar 14, 2024 | RA Family RX Family | See Release Note | Download | Operating Environment |
Note: For detailed support devices, refer to "Target Devices".
The EK-RA2A2 evaluation kit enables users to effortlessly evaluate the features of the RA2A2 MCU group and develop embedded system applications using Renesas' Flexible...
The Renesas Solution Starter Kit for RX23E-B is an evaluation tool designed for sensor measurement using the RX23E-B 32-bit microcontroller (MCU). The kit includes an...
The EK-RA2A1 evaluation kit enables users to effortlessly evaluate the features of the RA2A1 MCU Group and develop embedded systems applications using Renesas' Flexible...
QE for AFE Tutorial: How to Import and Export AFE Adjustment Results
This video demonstrates how to import and export AFE adjustment results.
QE for AFE:https://www.renesas.com/qe-afe
This video describes the procedure for writing the AFE adjustment program and connecting to the PC.
QE for AFE connects with an EK-RA2A1 board via USB serial communication to configure AFE registers on the RA2A1 MCU, check the operations, and display the A/D conversion results.
The AFE-related registers including connection with analog IPs and PGA gain settings can be configured with a graphical user interface. Through serial communication with the evaluation board via USB, you can check connection with the evaluation board, acquire and configure register values, start an A/D conversion, and acquire the A/D conversion value (A/D conversion is performed in serial scan mode).
You can display a waveform and histogram and perform analysis for the acquired A/D conversion result.
Displays the frequency-gain characteristics curve for the SINC3 filter based on register configuration values.