The MCU unit is a MCU-dependent hardware tool for the E100 emulator. Connecting it to the E100 emulator main unit allows you to configure a debugging environment for your target system. It is easy for the user to replace. [Learn More]

Target Devices

Documentation & Downloads

Title language Type Format File Size Date
User Guides & Manuals
R0E420000MCU00 User's Manual (E100 Emulator MCU Unit for H8S/Tiny Series) 日本語 Manual PDF 4.83 MB
R0E001000ACB00 User's Manual (MCU Signal Measurement Board for E100 Emulator) 日本語 Manual PDF 300 KB
R0E420000CFG40 User's Manual (Converter Board for Connecting H8S/Tiny Series 64-pin 0.8mm pitch LQFP) 日本語 Manual PDF 335 KB
R0E420000CFK40 User's Manual (Converter Board for Connecting H8S/Tiny Series 64-pin 0.5mm pitch LQFP) 日本語 Manual PDF 341 KB
R0E420000CFJ30 User's Manual (Converter Board for Connecting H8S/Tiny Series 80-pin 0.65mm pitch LQFP) 日本語 Manual PDF 314 KB
Downloads
H8S/Tiny H8S/2400 E100 Emulator Software V.2.00 Release 00 日本語 Upgrade - Debugger EXE 107.85 MB
Tool News
A Note on Using the R0E420000MCU00 MCU Unit for the E100 Emulator 日本語 Tool News - Note PDF 201 KB
H8S/Tiny E100 Emulator Software Revised and Renamed 日本語 Tool News - Release PDF 370 KB
H8S/Tiny E100 Emulator Software Published 日本語 Tool News - Release PDF 369 KB
An MCU Unit--R0E420000MCU00-- for the E100 Emulator Released 日本語 Tool News - Release PDF 687 KB
Other
H8S/Tiny H8S/2400 E100 Emulator Software V.2.00 Release 00 Release Notes 日本語 Release Note PDF 96 KB
R0E420000MCU00 Release Notes (E100 Emulator MCU Unit for H8S/Tiny Series) 日本語 Release Note PDF 36 KB

Specifications

Item Description
Applicable emulator E100
Supported MCUs H8S/Tiny Series MCUs
Applicable MCU mode Single-chip mode
Maximum ROM/RAM capacity (1) Internal flash ROM : 256KB+8KB 
000000h-03FFFFh : Program(256KB) 

F00000h-F01FFFh : Data Flash(8KB)
(2) Internal RAM : 12KB 
FFCF80h-FFFF7Fh
Maximum operating frequency  Power supply voltage :    2.7~5.5[V] 20MHz
Emulator power supply Supplied from the DC power of the emulator
Overseas standards ・European Standards: EN 55022 Class A, EN 55024 
・US FCC Standard: FCC part 15 Class A

Components

  • MCU unit (R0E420000MCU00)
  • Flexible cable (Mounted on the MCU unit)
  • 20MHz oscillator module (Mounted on the MCU unit)
  • CD-ROM (H8S/Tiny E100 emulator software) 
    - H8S/Tiny E100 emulator debugger (Including High-performance Embedded Workshop)
    - Auto-update utility
    - User's manual