图像
瑞萨电子提供的多路复用放大器主要用于视频信号切换。
配置 |
Bandwidth (MHz) |
Slew Rate (V/µs) |
IS (mA) |
Gain Min |
IOUT (A) |
Diff Gain (%) |
Diff Phase (°) |
Qualification Level |
Lead Count (#) |
Pkg. Type |
Price (USD) | 1ku |
|
---|---|---|---|---|---|---|---|---|---|---|---|---|
器件号 | ||||||||||||
500MHz Triple, Multiplexing Amplifier | Triple 2 to 1 | 500 | 870 | 30 | 1 | 0.135 | 0.02 | 0.02 | Standard | 24 | QSOP | 8.261 |