图像
瑞萨电子的低侧 FET 驱动器属于超高速匹配的双驱动器,能够向高电容负载提供峰值电流,并以极低的延迟和开关时间驱动高电容负载。
PLP |
Drivers (#) |
Input Voltage (Max) (V) |
Peak Output Current IPK (A) |
Rise Time (μs) |
Fall Time |
Turn On Delay (ns) |
Turn Off Delay (ns) |
IS (mA) |
Input Supply Range (V) |
Output Signal Range |
Input Signal Range |
Lead Count (#) |
Pkg. Type |
Simulation Model Available |
Price (USD) | 1ku |
|
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
器件号 | ||||||||||||||||
High Speed, Single Channel, Power MOSFET Driver | 2033 12月 | 1 | 16 | 4 | 10 | 0.015 | 18 | 18 | 7.5 | 4.5 - 16 | -3 to +16 | 0 to 16 | 8 | PDIP, SOICN | 3.584 | |
High Speed, Dual Channel Power MOSFET Drivers | 2033 12月 | 2 | 15 | 2 | 10 | 0.013 | 18 | 20 | 7.5 | 4.5 - 15 | 0 to +15 | 0 to 15 | 8 | SOICN | 1.826 | |
High Speed, Dual Channel Power MOSFET Drivers | 2033 12月 | 2 | 15 | 2 | 10 | 0.013 | 18 | 20 | 2.5 | 4.5 - 15 | 0 to +15 | 0 to 15 | 8 | PDIP, SOICN | 1.826 | |
High Speed, Dual Channel Power MOSFET Drivers | N/A | 2 | 15 | 2 | 10 | 0.013 | 18 | 20 | 5 | 4.5 - 15 | 0 to +15 | 0 to 15 | 8 | SOICN | 1.826 | |
Dual Channel, High Speed, High Current Line Driver with 3-State | N/A | 2 | 15 | 2 | 10 | 0.013 | 18 | 20 | 2.5 | 4.5 - 15 | 0 to +15 | 0 to 15 | 8 | SOICN | 2.041 | |
Dual Input, High Speed, Dual Channel Power MOSFET Driver | N/A | 2 | 15 | 2 | 20 | 0.02 | 20 | 20 | 3 | 4.5 - 15 | 0 to +15 | 0 to 15 | 8 | SOICN | 5.01 | |
Dual Input, High Speed, Dual Channel Power MOSFET Driver | N/A | 2 | 15 | 2 | 20 | 0.02 | 18 | 20 | 2.5 | 4.5 - 15 | 0 to +16.5 | 0 to 16.5 | 8 | SOICN | 2.041 | |
Dual Power MOSFET Driver | N/A | 2 | 15 | 1 | 30 | 0.03 | 20 | 20 | 5 | -15 - 15 | -15 to +15 | -VP to 15 | 8 | PDIP, SOICN | 1.498 | |
High Speed, Dual Channel, 6A, Power MOSFET Driver with Enable Inputs | N/A | 2 | 16 | 6 | 20 | 0.02 | 25 | 25 | 5 | 4.5 - 16 | 0 to +16 | 0 to 16 | 8 | SOICN-EP, TDFN | 2.288 | |
High Speed, Dual Channel, 6A, Power MOSFET Driver with Enable Inputs | N/A | 2 | 16 | 6 | 20 | 0.02 | 25 | 25 | 5 | 4.5 - 16 | 0 to +16 | 0 to 16 | 8 | SOICN-EP, TDFN | 2.288 | |
High Speed, Dual Channel, 6A, Power MOSFET Driver with Enable Inputs | N/A | 2 | 16 | 6 | 20 | 0.02 | 25 | 25 | 5 | 4.5 - 16 | 0 to +16 | 0 to 16 | 8 | SOICN-EP, TDFN | 2.288 | |
High Speed, Dual Channel Power MOSFET Drivers | N/A | 2 | 18 | 2 | 10 | 0.013 | 18 | 20 | 4.5 | 4.5 - 18 | 0 to +18 | 0 to 18 | 8 | SOICN | 2.92 | |
高速双通道电源 MOSFET 驱动器 | N/A | 2 | 18 | 2 | 10 | 0.013 | 18 | 20 | 1 | 4.5 - 18 | 0 to +18 | 0 to 18 | 8 | SOICN | 1.336 | |
High Speed, Dual Channel Power MOSFET Drivers | N/A | 2 | 18 | 2 | 10 | 0.013 | 18 | 20 | 2.5 | 4.5 - 18 | 0 to +18 | 0 to 18 | 8 | SOICN | 1.336 |