The V850E/Dx3 is supported only for the customers who have already adopted these products. For new adoption, please contact your regional representative. The V850E/Dx3 is a single-chip microcontroller from the Renesas Electronics V850 Family for dashboard (instrument cluster).
Software title
|
Software type
|
Company
|
---|---|---|
PG-FP6 Flash memory programmer [Programming software: Dedicated GUI-based software, the "FP6 Terminal"] [Support MCU/MPU and devices: RA, RE, RX, RL78, RH850, RISC-V MCU, Renesas Synergy, Power Management, Renesas USB Power Delivery Family, ICs for Motor Driver/Actuator Driver, SuperH RISC engine, V850, 78K, R8C]
|
Programmer (Unit/SW) | Renesas |
1 item
|
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
CPU |
Bit Size |
Program Memory (KB) |
Data Flash (KB) |
RAM (KB) |
Lead Count (#) |
Supply Voltage (V) |
Operating Freq (Max) (MHz) |
CAN (ch) |
I/O Ports |
Timer |
ADC |
RTC |
DMA |
Ethernet |
LVD |
DAC |
Temp. Range |
Moisture Sensitivity Level (MSL) |
Price (USD) | 1ku |
Buy / Sample |
|
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Part Number | |||||||||||||||||||||
V850E1 | 32 | 512 | 0 | 20 | 144 | 3.5 - 5.5 | 32 | 3 | 98 | 16-bit x 13-ch | 10-bit x 12-ch | No | Yes | No | Yes | -40 to 85°C | |||||
V850E1 | 32 | 2048 | 0 | 84 | 144 | 3.5 - 5.5 | 64 | 2 | 98 | 16-bit x 17-ch | 10-bit x 16-ch | No | Yes | No | Yes | -40 to 85°C | 3 |