RH850/F1x, RH850/F1Kx 176-pin Piggyback Board of RH850 Evaluation Platform
The RH850/F1x 176-pin Piggyback Board supports all devices of the RH850/F1L and RH850/F1KM-S1 series in 176-pin package. It can be used standalone or in combination...
The RH850/F1KM-S4 is one group of single-chip microcontrollers in the RH850/F1x series which is designed for automotive electrical body applications. While it achieves low power consumption, the internal flash memory ranges from 3MB to 4MB and the package covers a wide range from 100 to 272 pins. Also, CAN FD and Ethernet interfaces, along with a hardware security module have been added to all products and the CPU operating frequency has been improved to 240MHz.
Security documentation can be released under NDA. Request Security Documents
Software title
|
Software type
|
Company
|
---|---|---|
Renesas MCAL Renesas' MCAL (Microcontroller Abstraction Layer) software drivers can be obtained as a stand-alone software package.
|
Software Package | Renesas |
E2 emulator [RTE0T00020KCE00000R] On-chip debugging emulator. Also available as a flash memory programmer. [Support MCU/MPU: RA, RE, RH850, R-Car D1, RL78, RX, RISC-V MCU]
|
Emulator | Renesas |
Code Flash Libraries (Flash Self Programming Libraries) Libraries for the reprogramming of code area flash memory, including EEPROM emulation libraries for the code areas of 78K-family products
|
Self Programming Library (Flash Library) | Renesas |
Data Flash Libraries Libraries for the reprogramming of data flash memory, including EEPROM emulation libraries for the data areas of RL78-family products
|
Self Programming Library (Flash Library) | Renesas |
Model-Based Development Environment for RH850, R-Car Family [Embedded Target for Virtual Platform] Embedded Target for RH850 Virtual Platform is a development environment that generates peripheral code for target devices from Simulink® models and enables cooperative verification as Virtual Hardware In the Loop Simulation (vHILS) in a virtual environment with Simulink.
|
Model-Based Development | Renesas |
RH850 Smart Configurator RH850 Smart Configurator is an automatic driver generation tool for internal peripheral I/O modules through GUI settings.
|
Solution Toolkit | Renesas |
Green Hills Multi Multi development environments allow to quickly develop, debug, test, and optimize embedded and real-time applications. The Green Hills optimizing compilers generate the smallest and fastest code from C, C++, and Ada.
|
IDE and Coding Tool | Green Hills Software LLC |
IAR Embedded Workbench for Renesas RH850 IAR Embedded Workbench provides extensive support for RH850 devices. IAR Embedded Workbench is a complete set of development tools with leading optimization technology for creating powerful automotive applications.
|
IDE and Coding Tool | IAR Systems |
Green Hills MULTI Device-Support-Packages Green Hills MULTI Device-Support-Packages include all device specific files to be used with the MULTI IDE.
|
IDE and Coding Tool | Renesas |
Renesas Flash Programmer (Programming GUI) Flash memory programming software [Support MCU/MPU and devices: RA, RE, RX, RL78, RH850, RISC-V MCU Renesas Synergy, Power Management, Renesas USB Power Delivery Family, ICs for Motor Driver/Actuator Driver, V850, 78KR, 78K0]
|
Programmer (Unit/SW) | Renesas |
10 items
|
|
|
|
---|---|---|
Type | Title | Date |
Device File - Partner Tool | ZIP 23.12 MB | |
Software & Tools - Software | ZIP 286.21 MB | |
Software & Tools - Other | ZIP 428.12 MB | |
Device File - Partner Tool | ZIP 47.05 MB | |
Upgrade - IDE | ZIP 4.02 MB 日本語 | |
Library | ZIP 1.71 MB | |
Library | ZIP 1.69 MB | |
Upgrade - Programmer | ZIP 6 KB 日本語 | |
8 items
|
The RH850/F1x 176-pin Piggyback Board supports all devices of the RH850/F1L and RH850/F1KM-S1 series in 176-pin package. It can be used standalone or in combination...
The ‘RH850/F1KM-S4 Starter Kit’ serves as a simple and easy to use platform for evaluating the features and performance of Renesas Electronics’ 32-bit RH850/F1KM-S2 and...
The RH850/F1x 100pin Piggyback Board supports all devices of the RH850/F1L, RH850/F1K, RH850/F1KM-S1, RH850/F1KM-S2 and RH850/F1KM-S4 series in 100pin-package. It can...
The RH850/F1x 144pin Piggyback Board supports all devices of the RH850/F1L, RH850/F1K, RH850/F1KM-S2, and RH850/F1KM-S4 series in 144pin-package. It can be used...
The RH850/F1x 233pin Piggyback Board supports all devices of the RH850/F1KM-S4 and RH850/F1KH-D8 series in 233pin-package. It can be used standalone or in combination...
The RH850/F1x 272pin Piggyback Board supports all devices of the RH850/F1KM-S4 and RH850/F1KH-D8 series in 272pin-package. It can be used standalone or in combination...
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
In this video, we will show you how to use a MCAL package