Overview

Description

The RJF0619JPE is an N channel MOSFET for body lighting heater, power train, and 24V applications. It has built-in overheat protection functions and can function as a thermal FET.

Features

  • Nch/Pch: Nch
  • Number of channels: Single
  • Automotive: YES
  • VDSS (V): 60
  • ID (A): 30
  • RDS (ON) (mohm) max. @4V to 4.5V: 40
  • RDS (ON) (ohm) typ. @4V to 4.5V: 30
  • RDS (ON) (mohm) max. @8V to 10V: 30
  • RDS (ON) (ohm) typ. @8V to 10V: 21
  • Pch (W): 50
  • Tsd (°C) typ: 175
  • Package Type: LDPAK(S)(1)
  • AEC-Q101 Compliant

Comparison

Applications

Applications

  • Body lighting heater
  • Power train application
  • 24V automotive electronic equipment

Documentation

Type Title Date
Datasheet PDF 135 KB 日本語
Brochure PDF 8.73 MB
Brochure PDF 9.16 MB
Application Note PDF 3.23 MB 日本語
Application Note PDF 648 KB 日本語
Brochure PDF 1.32 MB
6 items

Design & Development

Models