Overview

Description

The 5962-92271 (equivalent to IDT 54FCT162244T) 16-Bit high speed and low power Buffer/Line Driver is for bus interface or signal buffering applications and has three-state controls allowing independent 4-bit, 8-bit or combined 16-bit operation. The 5962-92271 operates at -55C to +125C. (For commercial version, see 74FCT162244T)

Features

  • Stnd., A, and C speeds
  • Typical tSK(o) (Output Skew)
  • Low input and output leakage
  • ESD > 2000V per MIL-STD-883, Method 3015
  • > 200V using
  • machine model (C = 200pF, R = 0)
  • Balanced Output Drivers:
  • – ±16mA (military)
  • Reduced system switching noise
  • Typical VOLP (Output Ground Bounce)
  • TA = 25C
  • Available in 48 pin CERPACK package

Comparison

Applications

Documentation

Design & Development

Models