Overview

Description

The 5962-92272 (equivalent to 54FCT162245T) 16-bit high-speed, low-power transceiver is ideal for synchronous communication between two buses and can operate as either two independent 8-bit transceivers or one 16-bit transceiver. The 5962-92272 operates at -55C to +125C. (For commercial version, see 74FCT162245T)

Features

  • Stnd., A, and C speeds
  • Typical tSK(o) (Output Skew)
  • Low input and output leakage
  • ESD > 2000V per MIL-STD-883, Method 3015
  • > 200V using machine model (C = 200pF, R = 0)
  • Balanced Output Drivers:– ±16mA (military
  • Reduced system switching noise
  • Typical VOLP (Output Ground Bounce)
  • Available in 48 pin CERPACK package

Comparison

Applications

Documentation

Design & Development

Models