The 71V67703 3.3V CMOS SRAM is organized as 256K x 36. The 71V67703 SRAM contains write, data, address and control registers. There are no registers in the data output path (flow-through architecture). The burst mode feature offers the highest level of performance to the system designer, as it can provide four cycles of data for a single address presented to the SRAM.
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Pkg. Type |
Lead Count (#) |
Temp. Grade |
Pb (Lead) Free |
Carrier Type |
Moisture Sensitivity Level (MSL) |
Price (USD) | 1ku |
Buy / Sample |
|
---|---|---|---|---|---|---|---|---|
Part Number | ||||||||
71V67703S75BQ circleActive Samples Available |
CABGA | 165 | C | No | Tray | 3 | 21.76 | Get Samples, |
CABGA | 165 | I | Yes | Reel | 3 | 22.01 | ||
71V67703S75PFGI circleActive Samples Available |
TQFP | 100 | I | Yes | Tray | 3 | Get Samples, | |
71V67703S80PFGI circleActive Samples Available |
TQFP | 100 | I | Yes | Tray | 3 | Get Samples, | |
71V67703S85BQI circleActive Samples Available |
CABGA | 165 | I | No | Tray | 3 | Get Samples, | |
CABGA | 165 | I | No | Reel | 3 | 12.36 | ||
71V67703S85PFG circleActive Samples Available |
TQFP | 100 | C | Yes | Tray | 3 | 14.72 | Get Samples, |
71V67703S85PFGI circleActive Samples Available |
TQFP | 100 | I | Yes | Tray | 3 | Get Samples, |