Overview

Description

The 74CBTLV16211 operates as a single 24-bit bus switch or as a dual 12-bit bus switch, which provides high speed switching. This device has very low ON resistance, resulting in under 250ps propagation delay throughout the switch. The 74CBTLV16211 operates at -40C to +85C

Features

  • 5 ohm A/B bi-directional switch
  • Isolation Under Power-Off Conditions
  • Over-voltage tolerant
  • Latch-up performance exceeds 100mA
  • VCC = 2.3V - 3.6V, normal range
  • ESD >2000V per MIL-STD-883, Method 3015
  • >200V using
  • machine model (C = 200pF, R = 0)
  • Available in 56 pin TSSOP package

Comparison

Applications

Documentation

Design & Development

Models