Overview

Description

The 74FCT162244T 16-Bit high speed, low power Buffer/Line Driver can operate as independent 4-bit, 8-bit or combined 16-bit operation. The 74FCT162244T reduces the need for external series terminating resistors while still providing very high speed operation for loads of less than 200pF. The 74FCT162244T operates at -40C to +85C. (For Mil version, see 54FCT162244T)

Features

  • A and C speeds
  • High-speed, low-power CMOS
  • Typical tSK(o) (Output Skew)
  • Low input and output leakage ? 1 uA (max.)
  • ESD > 2000V per MIL-STD-883, Method 3015
  • > 200V using machine model (C = 200pF, R = 0)
  • Balanced Output Drivers: ±24mA
  • Reduced system switching noise
  • Typical VOLP (Output Ground Bounce)
  • Available in 48 pin SSOP and TSSOP packages

Comparison

Applications

Documentation

Design & Development

Models