Overview

Description

The 74FCT162373T 16-bit high-speed, low-power transparent D-type latch is ideal for temporary storage of data. It can be used for implementing memory address latches, I/O ports, and bus drivers and can operate as two 8-bit latches, or one 16-bit latch. The 74FCT162373T offers low ground bounce, minimal undershoot, and controlled output fall times–reducing the need for external series terminating resistors. It is a plug-in replacement for the 74FCT16373T for on-board interface applications. The 74FCT162373T operates at -40C to +85C

Features

  • A, C, and E speeds
  • High-speed, low-power CMOS
  • Typical tSK(o) (Output Skew)
  • Low input and output leakage ?1 uA (max.)
  • VCC = 5V ±10%
  • Balanced Output Drivers: ±24mA
  • Reduced system switching noise
  • Typical VOLP (Output Ground Bounce)
  • Available in 48 pin SSOP and TSSOP packages

Comparison

Applications

Documentation

Design & Development

Models