The 74FCT16245T 16-bit high-speed, low-power transceiver is ideal for synchronous communication between two busses. It can operate as either two independent 8-bit transceivers or one 16-bit transceiver. The 74FCT16245T is ideally suited for driving high-capacitance loads and low impedance backplanes. The output buffers are designed to allow "live insertion" of boards when used as backplane drivers. The 74FCT16245T operates at -40C to +85C. (For Mil version, see 54FCT16245T)
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Pkg. Type |
Lead Count (#) |
Temp. Grade |
Pb (Lead) Free |
Carrier Type |
Moisture Sensitivity Level (MSL) |
Price (USD) | 1ku |
Buy / Sample |
|
---|---|---|---|---|---|---|---|---|
Part Number | ||||||||
74FCT16245ATPAG circleActive Samples Available |
TSSOP | 48 | C | Yes | Tube | 1 | 0.8443 | Get Samples, |
TSSOP | 48 | C | Yes | Reel | 1 | 1.47 | ||
74FCT16245ATPVG circleActive Samples Available |
SSOP | 48 | C | Yes | Tube | 3 | 0.8443 | |
74FCT16245CTPAG circleActive Samples Available |
TSSOP | 48 | C | Yes | Tube | 1 | 0.9019 | Get Samples, |
TSSOP | 48 | C | Yes | Reel | 1 | |||
SSOP | 48 | C | Yes | Reel | 3 | 0.6666 | ||
74FCT16245ETPAG circleActive Samples Available |
TSSOP | 48 | C | Yes | Tube | 1 | 3.671 | Get Samples, |