Overview

Description

The 74FCT2373T is an octal transparent latch with 3-state outputs and is intended for bus oriented applications. When Latch Enable (LE) is high, the flip-flops appear transparent to the data and when LE is low, the data that meets the set-up time is latched. The 74FCT2373T has balanced drive outputs with current limiting resistors which reduces the need for external series terminating resistors. It is a plug-in replacement for 74FCT373T. The 74FCT2373T operates at -40C to +85C

Features

  • A and C speeds
  • High-speed, low-power CMOS
  • Typical tSK(o) (Output Skew)
  • Low input and output leakage ?1 uA (max.)
  • VCC = 5V ±10%
  • Balanced Output Drivers: ±24mA
  • Reduced system switching noise
  • Typical VOLP (Output Ground Bounce)
  • Available in 20 pin QSOP package

Comparison

Applications

Documentation

Design & Development

Models