Overview

Description

The QS4A215 is a high-performance CMOS six-channel multiplexer/ demultiplexer with individual enables. The QS4A215 with 700MHz bandwidth makes it ideal for high-performance video signal switching, audio signal switching, and telecom routing applications. High performance and low power dissipation makes this device ideal for battery operated and remote instrumentation applications. The QS4A215 operates at -40C to +85C.

Features

  • Low ON resistance: rDS(ON) = 5 ohm
  • Fast transition time: tTRAN = 6ns
  • Wide bandwidth: 700MHz (-3dB point)
  • Crosstalk: -110dB at 50KHz, -68dB at 5MHz, -66dB at 30MHz
  • Off-isolation: -90dB at 50KHz, -60dB at 5MHz, -50dB at 30MHz
  • Single 5V supply
  • Can be used as multiplexer or demultiplexer
  • TTL-compatible control inputs
  • Ultra-low quiescent current: 9 uA
  • Available in 48 pin QVSOP package

Comparison

Applications

Documentation

Design & Development

Models