Overview

Description

The RC22504A is a small, low-power timing component designed to be placed immediately adjacent to a PHY, switch, ASIC or FPGA that requires several reference clocks with jitter performance less than 100fs (max). The RC22504A can act as a frequency synthesizer to locally generate the reference clock or as a DCO for frequency margining or OTN clock applications.

Features

  • Jitter below 100fs RMS maximum (10Hz to 20MHz)
  • PLL core consists of fractional-feedback Analog PLL (APLL)
    • Operates from a 25MHz to 80MHz crystal or XO
    • APLL frequency independent of input / crystal frequency
    • Operates as a frequency synthesizer or Digitally Controlled Oscillator (DCO)
    • DCO has tuning granularity of < 1ppb 
  • Programmable status output
  • 4 differential / 8 LVCMOS outputs
    • Any frequency from 10MHz to 1GHz (180MHz for LVCMOS)
    • Programmable output buffer supports HCSL (DC-coupled), LVDS/LVPECL/CML (AC-coupled) or two LVCMOS
    • Differential output swing is selectable: 400mV to 800mV
    • Output clock phase individually adjustable in 100ps steps
    • Output Enable input with programmable effect
  • Supports up to 1MHz I2C or up to 20MHz SPI serial processor port
  • Can configure itself automatically after reset via internal customer-definable One-Time Programmable (OTP) memory with up to four different configurations
  • 4 × 4 mm 24-VFQFPN package

Comparison

Applications

Documentation

Design & Development

Software & Tools

Software & Tools

Software title
Software type
Company
Renesas IC Toolbox (RICBox)
The Renesas IC Toolbox (RICBox) software platform enables customers to configure Renesas devices on evaluation kits when attached to the computer running the software.
Software Package Renesas
1 item

Boards & Kits

Boards & Kits

Models