The 9ZXL1251 meets the demanding requirements of the Intel DB1200ZL specification, including the critical low-drift requirements of Intel CPUs. It is pin compatible to the 9ZXL1231 and integrates 24 termination resistors, saving 41mm² board area.
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Pkg. Type |
Lead Count (#) |
Temp. Grade |
Pb (Lead) Free |
Carrier Type |
Moisture Sensitivity Level (MSL) |
Price (USD) | 1ku |
Buy / Sample |
|
---|---|---|---|---|---|---|---|---|
Part Number | ||||||||
9ZXL1251AKILF circleActive Samples Available |
VFQFPN | 64 | I | Yes | Tray | 3 | 5.879 | Get Samples, |
VFQFPN | 64 | I | Yes | Reel | 3 | |||
9ZXL1251AKLF circleActive Samples Available |
VFQFPN | 64 | C | Yes | Tray | 3 | Get Samples, | |
VFQFPN | 64 | C | Yes | Reel | 3 |