Renesas offers digitally-controlled intermediate frequency (IF) and radio frequency (RF) variable gain amplifiers (VGA) with FlatNoise™ technology, an innovative technology where noise does not degrade as gain is reduced. The Renesas low-noise devices improve quality-of-service (QoS) and ease the signal-to-noise ratio (SNR) requirements of the downstream data converter to reduce system cost.
Some of the Renesas digital voltage gain amplifiers feature patented Glitch-Free technology, eliminating attenuation setting overshoot (glitches) from the transmit and or receive paths by reducing transient “glitches” by up to 95 percent during most significant bit (MSB) transitions. The Renesas IF VGAs and RF VGAs are ideal for receiver and transmitter systems located in cellular base stations and other wireless infrastructure equipment.
You can think of a variable gain amplifier for RF systems (RF VGA) as simply combining an amplifier (gain device) and an attenuator in the same package. A device that utilizes digital control is called a digital variable gain amplifier (DVGA). This function is used in either the transmitter or receiver to add an adjustable gain element to the signal chain (either a little gain, or a lot of gain) by increasing or decreasing the attenuation value.
Function |
Frequency Range (MHz) |
Supply Voltage (V) |
Pkg. Type |
Lead Count (#) |
Output IP3 (dBm) |
Gain (dB) |
Gain Resolution (dB) |
Noise Figure (dB) |
Price (USD) | 1ku |
|
---|---|---|---|---|---|---|---|---|---|---|
Part Number | ||||||||||
Dual Matched Broadband RF DVGA - 400MHz to 2700MHz | Dual RF DVGA | 600 - 2700 | 4.75 - 5.25 | VFQFPN | 36 | 41 | 11.6 | 6 | 6.944 | |
Dual Matched Broadband RF DVGA - 0.6GHz to 2.7GHz | Dual RF DVGA | 600 - 2700 | 4.75 - 5.25 | LGA | 48 | 39 | 29.5 | 6 | 13.57 | |
Dual Matched Broadband RF DVGA | RF DVGA | 3400 - 3800 | 4.75 - 5.25 | VFQFPN | 36 | 37 | 13 | 1 | 6 | 6.122 |
Dual Path RF Switch / LNA 2300MHz to 2700MHz | Switch / LNA | 2300 - 2700 | 3.3 | LGA | 32 | 23 | 34 | 6 | 1.5 | |
Dual Path RF Switch / LNA DVGA - 2.3GHz to 2.7GHz | Switch / LNA | 2300 - 2700 | 3.15 - 3.45 | LGA | 32 | 23 | 34 | |||
Dual Path RF Switch / LNA 3300MHz to 4000MHz | Switch / LNA | 3400 - 3800 | 3.3 | LGA | 32 | 23 | 34.5 | 6 | 1.35 | |
Dual Path RF Switch / LNA DVGA - 3.3GHz to 4.0GHz | Switch / LNA | 3300 - 4000 | 3.15 - 3.45 | LGA | 32 | 23 | 35 | |||
Matched Broadband RF VGA with Glitch-Free and Zero-Distortion | RF VGA | 400 - 2700 | 4.75 - 5.25 | VFQFPN | 32 | 41 | 23 | 1 | 4 | 7.119 |
Dual Path RF to IF Mixer - 600MHz to 1000MHz | Dual Path RF to IF Mixer | 600 - 1000 | 4.75 - 5.25 | VFQFPN | 68 | 44 | 28 | 19.91 | ||
Dual Path RF to IF Mixer - 1700MHz to 2050MHz | Dual Path RF to IF Mixer | 1700 - 2050 | 4.75 - 5.25 | VFQFPN | 68 | 46 | 28 | 21.7 | ||
Dual Path RF to IF Mixer - 2300MHz to 2700MHz | Dual Path RF to IF Mixer | 2300 - 2700 | 4.75 - 5.25 | VFQFPN | 68 | 44 | 29 | 22.11 | ||
Low-noise Digital Intermediate Frequency Variable Gain Amplifier with FlatNoise™ | IF VGA | 30 - 150 | 4.75 - 5.25 | VFQFPN | 28 | 48 | 22 | 0.25 | 2.2 | |
Low-noise Dual IF VGA with FlatNoise™ | Dual IF VGA | 10 - 500 | 4.75 - 5.25 | VFQFPN | 32 | 47 | 20 | 0.5 | 4 | |
Low-noise Dual IF VGA with FlatNoise™ | Dual IF VGA | 10 - 500 | 4.75 - 5.25 | VFQFPN | 32 | 47 | 20 | 1 | 4 | 13.23 |
Dual VGA 0.001MHz to 1200MHz | VFQFPN | 32 | ||||||||
High Linearity RF DVGA 0.35GHz to 3GHz | RF DVGA | 350 - 3000 | 4.75 - 5.25 | VFQFPN | 24 | 41.1 | 14.3 | 0.5 | 4.2 | 3.831 |
500MHz to 1000MHz Configurable 50Ω or 100Ω DIFF-In to 50Ω SE-Out Variable Gain Amplifier | VFQFPN | 32 | ||||||||
1350MHz to 2800MHz Configurable 50Ω or 100Ω DIFF-In to 50Ω SE-Out Variable Gain Amplifier | VFQFPN | 32 | ||||||||
TX Digital VGA 450MHz to 1100MHz | TX VGA | 700 - 1100 | 4.75 - 5.25 | VFQFPN | 28 | 41 | 32 | 0.5 | 3.6 | 6.258 |
TX RF VGA with KLIN™ Feature | TX VGA | 1400 - 2300 | 4.75 - 5.25 | VFQFPN | 28 | 39 | 32.8 | 0.5 | 3.9 | 6.64 |
TX Digital VGA 2100 MHz to 2950 MHz | TX VGA | 2100 - 2950 | 4.75 - 5.25 | VFQFPN | 28 | 38 | 32.1 | 0.5 | 3.9 | 6.258 |
Integrated TRx IC - 450MHz to 2800MHz | TRx IC | 450 - 2800 | 3.3 | VFQFPN | 68 | 31 | 18.3 | |||
Broadband RF Analog VGA, 400MHz to 3000MHz | RF VGA | 400 - 3000 | 4.75 - 5.25 | VFQFPN | 32 | 41.5 | 12 | 4.3 | 6.04 | |
DIFF-In / SE-Out Quad Path TX DVGA - 400MHz to 1100MHz | Quad Tx DVGA | 400 - 1100 | 3.3 | LGA | 56 | 35 | 28 | 0.5 | 5.7 | 25.54 |
DIFF-In / SE-Out Quad Path TX DVGA - 1300MHz to 2800MHz | Quad Tx DVGA | 1300 - 2800 | 3.3 | LGA | 56 | 36.8 | 27.5 | 0.5 | 5.7 | 26.87 |
Watch an overview of how Renesas gets your designs ready for next-generation architectures with industry-leading devices featuring wide frequency range, improved isolation, and a smaller footprint providing a complete RF signal chain for Macro base stations, as well as wireless mobile communication devices and test and measurement equipment.
|
Renesas RF Technology Overview | Blog Post | Sep 2, 2022 |