Overview

Description

The 9ZX21901B is a version of the Intel DB1900Z Differential Buffer with an adjustable external feedback path allowing the user to eliminate trace delays from their design.  It is suitable for PCIe Gen3 or QPI applications. The part is backwards compatible to PCIe Gen1 and Gen2. The device maintains low drift for critical QPI applications. In bypass mode, the IDT9ZX21901 can provide outputs up to 400MHz. See the 9ZX21901C for a fixed external feedback path.

Features

  • 19 - 0.7V HCSL differential HCSL output pairs
  • Adjustable external feedback path
  • Phase jitter: PCIe Gen3 < 1ps rms
  • Phase jitter: QPI 9.6GT/s < 0.2ps rms
  • PLL or bypass mode
  • PLL can dejitter incoming clock
  • 9 selectable SMBus Addresses
  • 8 OE# pins
  • 100MHz or 133MHz PLL mode operation for PCIe and QPI applications
  • Selectable PLL bandwidth minimizes jitter peaking in downstream PLL's
  • Spread Spectrum Compatible

Comparison

Applications

Documentation

Design & Development

Models