Mass Flow Sensor Evaluation Kit
The FS2012-EVK mass flow sensor evaluation kit, featuring the FS2012 high performance and fully calibrated mass flow rate module for non-corrosive gas or liquid flow....
The FS1027 comprise a MEMS flow sensor mounted on a circuit board with an amplification circuit and a flow housing.
The FS1027 is capable of measuring liquid mediums. The sensor utilizes thermopile sensing, which provides an excellent signal-to-noise ratio and is ideal for applications requiring low power. It is highly sensitive at low flow rates with a very fast response time.
The set of upstream and downstream thermopiles can be used independently in a single-ended circuit or connected together in a differential configuration. Each upstream and downstream thermopiles are connected to an amplifier with a 0V to 4.5V output.
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 166 KB | |
Application Note | PDF 135 KB | |
End Of Life Notice | PDF 1.07 MB | |
Product Change Notice | PDF 87 KB | |
Product Brief | PDF 236 KB | |
5 items
|
The FS2012-EVK mass flow sensor evaluation kit, featuring the FS2012 high performance and fully calibrated mass flow rate module for non-corrosive gas or liquid flow....
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Blog Post | Oct 20, 2017 | ||
News | Jul 24, 2017 |