Overview

Description

The 8V97051A is a high performance Wideband RF Synthesizer / PLL optimized for use as the local oscillator (LO) in Multi-Carrier, Multi-mode FDD and TDD Base Station radio card. It is offered in a compact 5 × 5 mm, 32-VFQFPN package.
 
The 8V97051A Wideband RF Synthesizer / PLL offers a default Fractional Mode with the option to use it with an Integer mode. It requires an external loop filter.
 
The 8V97051A with integrated Voltage Controlled Oscillator (VCO) supports output frequencies from 34.375MHz to 4400MHz and maintains superior phase noise and spurious performance.
 
RF_OUT[A:B] output drivers have independently programmable output power ranging from -4dBm to +7dBm. The RF_OUT outputs can be muted. The mute function is accessible via a SPI command or mute pin.
 

IDT’s RF Synthesizer family also includes the 8V97053 – Wideband RF Synthesizer / PLL with integrated VCO - that offers enhanced phase noise specifications geared to GSM and Band 42 radio cards applications.

Features

  • Dual differential outputs
  • Output frequency range: 34.375MHz to 4400MHz (continuous range)
  • RF output divide by 1, 2, 4, 8, 16, 32, 64
  • Open drain outputs
  • Fractional-N synthesizer (also supports Integer-N mode)
  • 16-bit integer and 12-bit fractional (16-bit fractional when using the extended registers)
  • 3- or 4-wire SPI interface (compatible with 3.3V and 1.8V)
  • Single 3.3V supply
  • Logic compatibility: 1.8V
  • Programmable output power level: -4dBm to +5dBm (up to +7 when using the extended registers)
  • Mute function
  • Ultra-low PN for 1.1GHz LO: -143dBc/Hz at 1MHz offset, (typical)
  • Lock Detect indicators
  • Input reference frequency: 5MHz to 310MHz
  • Power consumption: 380mW (typical) (RF_OUTB disabled)
  • 5 × 5 mm 32-VFQFPN package
  • Automatic VCO band selection (Autocal feature)
  • -40°C to +85°C ambient operating temperature
  • Lead-free (RoHS 6) packaging
  • Supported by IDT Timing Commander software tool

Comparison

Applications

Documentation

Design & Development

Software & Tools

Software & Tools

Software title
Software type
Company
Timing Commander
Timing Commander™ is an innovative Windows™-based software platform enabling system design engineers to configure, program, and monitor sophisticated timing devices with an intuitive and flexible graphical user interface (GUI).
Code Generator Renesas
1 item

Software Downloads

Type Title Date
Software & Tools - Software Log in to Download ZIP 18.02 MB
Software & Tools - Other Log in to Download ZIP 3.09 MB
2 items

Boards & Kits

Boards & Kits

Models

IDT 8V97051 Wideband RF Synthesizer/PLL