Overview

Description

The 8V97003 is a high-performance wideband microwave Synthesizer / Phase Lock Loop (PLL) that generates output frequencies up to 18GHz from an integrated Voltage Controlled Oscillator (VCO) offering an octave of frequency tuning range. The device  offers a high-performance 32-bit fractional feedback divider and an output divider to allow users to fully benefit from the wideband characteristics of the VCO. The device's figure of merit (FOM) of -236dBc/Hz and the excellent VCO performance allow for very low phase noise and RMS phase jitter. The 8V97003 offers a very low output-to-output phase skew drift of <10° across all operating conditions and frequencies, reducing radio path recalibration occurrences in beamforming applications, such as 5G radio card massive MIMO systems. The output drivers have programmable output power settings and can deliver high single-ended output power up of +12dBm at 8GHz, and +4dBm at 18GHz, when using inductively loaded output terminations (double termination). When the outputs are resistively loaded, the output drivers can deliver a single-ended output power of +9.5dBm at 8GHz, and up to -2.5dBm at 12GHz. The output power can be further increased when using differential outputs and measuring the output power differentially. The 8V97003 relies on a single 3.3V power supply and offers low noise integrated LDOs for excellent power supply noise immunity.

Features

  • Output frequency range: 171.875.5MHz to 18GHz
  • Ultra-low phase noise VCO
    • -60.6dBc (35fs RMS) integrated phase jitter from 20kHz to 100MHz at 6GHz
  • Figure of Merit: -236dBc/Hz
  • Input reference frequency: 10MHz to 1GHz (LVPECL, LVDS); 10MHz to 250MHz (LVCMOS)
  • Fractional-N synthesizer and integer-N synthesizer
  • 32-bit of fractional and modulus resolution
  • Phase frequency detector (PFD) operation up to 500MHz (Integer mode) or 250MHz (Fractional mode)
  • Programmable RF output power levels
  • -40°C to +95°C ambient temperature range; and up to +105°C case temperature
  • 3.3V single power supply operation
  • Integrated LDOs for good power supply noise immunity
  • 7 × 7 mm 48-VFQFN package
  • SPI interface is compatible with 1.8V logic and tolerant to 3.3V
  • Supported in the Timing Commander™ design tool

Comparison

Applications

Documentation

Design & Development

Software & Tools

Software & Tools

Software title
Software type
Company
Timing Commander
Timing Commander™ is an innovative Windows™-based software platform enabling system design engineers to configure, program, and monitor sophisticated timing devices with an intuitive and flexible graphical user interface (GUI).
Code Generator Renesas
1 item

Software Downloads

Type Title Date
Software & Tools - Software Log in to Download ZIP 18.02 MB
Software & Tools - Other Log in to Download ZIP 3.31 MB
2 items

Boards & Kits

Boards & Kits

Models

Demystifying 5G Video Series

Rohde & Schwarz's Demystifying 5G video series discusses main topics related to 5G including new technology components, procedures and testing challenges.

Watch Now

mmWave 5G 8x8 Phased Array Lab Demonstration

Full demonstration of Renesas mmWave 5G phased array demo panel set up in the lab, including line of sight and non-line of site transmission, the rotating gimbal in our RF anechoic chamber, and beamforming pattern measurements.