The TW6816 is a highly integrated single-chip solution that supports multi-channel real time video and audio capture via PCI interface for PC DVR applications. It contains four high quality NTSC/PAL/SECAM video decoder that converts analog composite video signal to digital component YCbCr data, and utilizes an adaptive 4H comb filter for separating luminance and chrominance to reduce cross noise artifacts. TW6816 contains a high performance proprietary DMA controller that fully utilizes the PCI bandwidth, enabling it to transfer video and audio data at optimal throughput rate. TW6816 has the versatility to support a wide variety of video applications, including decoding and transferring 4 channel real-time D1 video, or 16 channel non real-time D1 video, and supporting multiple video display formats such as D1, half D1 and CIF.
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 4.24 MB | |
End Of Life Notice | PDF 603 KB | |
Product Advisory | PDF 259 KB | |
Product Change Notice | PDF 106 KB | |
Price Increase Notice | PDF 208 KB | |
5 items
|
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.