Overview

Description

The ISL59420 is a 420MHz bandwidth 2:1 multiplexing amplifier designed primarily for video switching. This Mux-amp has user-settable gain and also feature a high speed three-state function to enable the output of multiple devices to be wired together. All logic inputs have pull-downs to ground and may be left floating. The ENABLE pin, when pulled high, sets the ISL59420 to the low current power-down mode for power sensitive applications - consuming just 5mW.

Features

  • 420MHz (-3dB) Bandwidth (AV = 1, VOUT = 400mVP-P)
  • 165MHz (-3dB) Bandwidth (AV = 2, VOUT = 2VP-P)
  • Slew Rate (AV = 1, RL = 500Ω, VOUT = 4V): 966V/µs
  • Slew Rate (AV = 2, RL = 500Ω, VOUT = 5V): 1462V/µs
  • Selectable Gain
  • High Speed Three-State Output (HIZ)
  • Low Current Power-Down: 5mW
  • Pb-Free (RoHS Compliant)

Comparison

Applications

Applications

  • HDTV/DTV Analog Inputs
  • Video Projectors
  • Computer Monitors
  • Set-Top Boxes
  • Security Video
  • Broadcast Video Equipment

Documentation

Type Title Date
Datasheet PDF 831 KB
End Of Life Notice PDF 1.17 MB
Price Increase Notice PDF 208 KB
Product Advisory PDF 363 KB
Product Change Notice PDF 98 KB
Product Change Notice PDF 135 KB
Product Change Notice PDF 82 KB
Product Change Notice PDF 117 KB
8 items

Design & Development

Boards & Kits

Boards & Kits

Models