The EL8176 is a precision low power, operational amplifier. The device is optimized for single supply operation between 2. 4V to 5. 5V. The EL8176 draws minimal supply current while meeting excellent DC-accuracy noise and output drive specifications. Competing devices seriously degrade these parameters to achieve micropower supply current. The EL8176 can be operated from one lithium cell or two Ni-Cd batteries. The input range includes both positive and negative rail. The output swings to both rails.
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Pkg. Type |
Carrier Type |
Buy / Sample |
|
---|---|---|---|
Part Number | |||
EL8176FSZ circleObsolete |
SOICN | Tube | |
EL8176FSZ-T7 circleObsolete |
SOICN | Reel | |
EL8176FWZ-T7 circleObsolete |
SOT23 | Reel | |
EL8176FWZ-T7A circleObsolete |
SOT23 | Reel |