Overview

Description

The ISL28210 are dual JFET amplifiers featuring low noise, high slew rate, low input bias current, and offset voltage, making them the ideal choice for high impedance applications where precision and low noise are important. The combination of precision, low noise, and high speed combined with a small footprint provides the user with outstanding value and flexibility relative to similar competitive parts. Applications for these amplifiers include precision medical and analytical instrumentation, sensor conditioning, precision power supply controls, industrial controls and photodiode amplifiers. The ISL28210 dual amplifiers are available in the 8 Ld SOIC package. These devices are offered in standard pin configurations and operate over the extended temperature range from -40 °C to +125 °C.

Features

  • Wide supply range: 9V to 40V
  • Low voltage noise: 6nV/√Hz
  • Input bias current: 2pA
  • High slew rate: 23V/µs
  • High bandwidth: 12.5MHz
  • Low input offset: 300µV, Max
  • Offset drift: Grade C 10µV/°C
  • Low current consumption: 2.55mA
  • Operating temperature range: -40 °C to +125 °C
  • Small package offerings in single, and dual
  • No phase reversal
  • Pb-Free (RoHS compliant)

Comparison

Applications

Applications

  • Precision instruments
  • Photodiode amplifiers
  • High impedance buffers
  • Medical instrumentation
  • Active filter blocks
  • Industrial controls

Documentation

Design & Development

Software & Tools

Software Downloads

Type Title Date
PCB Design Files ZIP 216 KB
1 item

Boards & Kits

Boards & Kits

Models