Overview

Description

The PS9303L and PS9303L2 are optical coupled high-speed, totem pole output (active high output type) isolators containing a GaAlAs LED on the input side and a photodiode and a signal processing circuit on the output side on one chip. The PS9303L and PS9303L2 are specified high CMR and pulse width distortion with operating temperature. It is suitable for IPM drive. The PS9303L is lead bending type (Gull-wing) for surface mounting. The PS9303L2 is lead bending type for long creepage distance (Gull-wing) for surface mount.

Features

  • High common mode transient immunity (CMH, CML = ±15 kV/μs MIN.)
  • Half size of 8-pin DIP
  • Pulse width distortion (⏐tPLH − tPHL⏐ = 350 ns MAX.)
  • High-speed (1 Mbps)
  • High isolation voltage (BV = 5 000 Vr.m.s.)
  • Totem pole output (Active High Output Type)
  • Ordering number of tape product: PS9303L-E3, PS9303L2-E3: 2 000 pcs/reel
  • Pb-Free product
  • Safety standards UL approved: No. E72422 CSA approved: No. CA 101391 (CA5A, CAN/CSA-C22.2 60065, 60950) DIN EN60747-5-2 (VDE0884 Part2) approved: No. 40024069 (Option)

Comparison

Applications

Documentation

Type Title Date
Datasheet PDF 209 KB 日本語
Brochure PDF 2.04 MB 日本語
Product Advisory PDF 151 KB 日本語
Brochure PDF 5.20 MB 日本語
Product Reliability Report PDF 190 KB
Brochure PDF 5.14 MB 日本語
Product Change Notice PDF 99 KB 日本語
Application Note PDF 231 KB 日本語
Application Note PDF 957 KB
9 items

Design & Development

Models