Overview

Description

The IDT 89HP0604QB 4-Channel Multiprotocol Signal Repeater offers the industry a blend of top analog performance, lower power, and the most system level features in signal repeaters optimized for demanding 1.5Gbps to 6G applications in computing, storage, and communications.

Features

  • 4 channel Multiprotocol signal repeater
  • Advanced signal conditioning features
  • Advanced diagnostic features
  • Advanced power saving features
  • Built-in mux/demux for Fail-Over support
  • Low-cost pin-strapped configuration
  • Commercial and Industrial temperature

Comparison

Applications

Documentation

Type Title Date
Datasheet Log in to Download PDF 1010 KB
Product Brief PDF 217 KB
Product Brief Log in to Download PDF 88 KB
Device Errata Log in to Download PDF 102 KB
4 items

Design & Development

Models