The µPC4062 is a J-FET input low-power operational amplifier featuring low supply voltage operation from ±2 V. Supply current is ten times smaller than that of µPC4082 type op-amp. With very low input bias current characteristics, the µPC4062 is an excellent choice for hand-held measurement equipment and other low-power application circuits.
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Pkg. Type |
Carrier Type |
Moisture Sensitivity Level (MSL) |
Buy / Sample |
|
---|---|---|---|---|
Part Number | ||||
SOP | 1 | |||
UPC4062G2-E1-A circleActive Samples Available |
SOP | 1 | Get Samples, | |
UPC4062G2-E2-A circleActive Samples Available |
SOP | 1 | Get Samples, |