The μPC259 and 4560 are dual operational amplifier with a built-in phase compensation circuit. The electrical characteristics are equivalent to the μPC258 and 4558, and can flow a large amount of output current. In addition, the slew rate is about 2. 8 times of the μPC258, 4558. Therefore, applications such as active filters, audio amplifiers and VCOs can be realized with a simple circuit configuration. Depending on the operating ambient temperature, µPC259 is suitable for communication application while µPC4560 is suitable for general-purpose usage.
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Pkg. Type |
Lead Count (#) |
Temp. Range |
Moisture Sensitivity Level (MSL) |
Buy / Sample |
|
---|---|---|---|---|---|
Part Number | |||||
SOP | 8 | -20 to +80°C | 1 | ||
UPC4560G2-E1-A circleActive Samples Available |
SOP | 8 | -20 to +80°C | 1 | Get Samples, |
UPC4560G2-E2-A circleActive Samples Available |
SOP | 8 | -20 to +80°C | 1 | Get Samples, |