Reference Board for Power Distribution Box with e-Fuse
With this e-fuse box reference board, Renesas provides an efficient solution for power distribution systems. The compact, only 30cm2 sized board includes 10 output...
The ISL78301 is a high voltage, low quiescent current linear regulator ideally suited for “always-on” and “keep alive” automotive applications. The ISL78301 operates from an input voltage of +6V to +40V under normal operating conditions and operates down to +3V under a cold crank. It consumes only 18µA of quiescent current at no load on the adjustable version. The ISL78301 is available in a fixed 3. 3V, 5V and adjustable output voltage (2. 5V to 12V) options. It features an EN pin that can be used to put the device into a low-quiescent current shutdown mode where it draws only 2µA of supply current. The device features over-temperature shutdown and current limit protection. The ISL78301 is AEC-Q100 qualified. It is rated over the -40°C to +125°C automotive temperature range and is available in a 14 Ld HTSSOP with an exposed pad package.
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 640 KB | |
Brochure | PDF 5.49 MB 日本語 | |
Application Note | PDF 509 KB | |
Application Note | PDF 397 KB | |
4 items
|
With this e-fuse box reference board, Renesas provides an efficient solution for power distribution systems. The compact, only 30cm2 sized board includes 10 output...
This kit is for motor control evaluation with RL78/F24 (48-pin) product.
This kit includes a permanent magnetic synchronous motor (TG-55N-KA 12V; Tsukasa Electric Co.,...
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.