The HA-2556 is a monolithic, High-Speed, four quadrant, analog multiplier constructed in the Intersil Dielectrically Isolated High Frequency Process. The voltage output simplifies many designs by eliminating the current-to-voltage conversion stage required for current output multipliers. The HA-2556 provides a 450V/µs slew rate and maintains 52MHz and 57MHz bandwidths for the X and Y channels respectively, making it an ideal part for use in video systems. The suitability for precision video applications is demonstrated further by the Y-Channel 0. 1dB gain flatness to 5. 0MHz, 1. 5% multiplication error, -50dB feedthrough and differential inputs with 8µA bias current. The HA-2556 also has low differential gain (0. 1%) and phase (0. 1°) errors. The HA-2556 is well suited for AGC circuits as well as mixer applications for sonar, radar, and medical imaging equipment. The HA-2556 is not limited to multiplication applications only; frequency doubling, power detection, as well as many other configurations are possible.
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Pkg. Type |
Carrier Type |
Moisture Sensitivity Level (MSL) |
Price (USD) | 1ku |
Buy / Sample |
|
---|---|---|---|---|---|
Part Number | |||||
HA9P2556-9Z circleActive |
SOICW | Tube | 3 | 42.58 |