Series Charge/Discharge Path 3-to-8 Cell Li-ion Battery Pack Monitor Evaluation Kit
The ISL94202EVKIT1Z is an evaluation kit that facilitates testing of the ISL94202 Li-ion battery pack monitor and control IC. The evaluation kit...
The ISL94202 is a battery pack monitor IC that supports from three to eight series connected cells. It provides complete battery monitoring and pack control. The ISL94202 provides automatic shutdown and recovery from out-of-bounds conditions and automatically controls pack cell balancing. The ISL94202 is highly configurable as a stand-alone unit, but can be used with an optional external Microcontroller (MCU), which communicates to the ISL94202 through an I2C interface. The ISL94202 supersedes the ISL94203 for all future designs, as the ISL94202 operates in both parallel and series power FET configurations.
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 1.86 MB | |
Brochure | PDF 5.49 MB 日本語 | |
Guide | PDF 615 KB | |
Application Note | PDF 609 KB | |
Brochure | PDF 1.11 MB | |
White Paper | PDF 451 KB 简体中文 | |
White Paper | PDF 451 KB 简体中文 | |
Application Note | PDF 509 KB | |
Application Note | PDF 397 KB | |
9 items
|
The ISL94202EVKIT1Z is an evaluation kit that facilitates testing of the ISL94202 Li-ion battery pack monitor and control IC. The evaluation kit...
This Handy Vacuum Cleaner reference design enables switching between two operation levels of suction power: high or low. The sensorless 3-phase BLDC motor is rotated at...
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.