Overview

Description

The PS2506-1 and PS2506L-1 are optically coupled isolators containing a GaAs light emitting diode and an NPN silicon darlington connected phototransistor. The PS2506-1 is in a plastic DIP (Dual In-line Package) and the PS2506L-1 is lead bending type (Gull-wing) for surface mount.

Features

  • AC input response
  • High isolation voltage (BV = 5 000 Vr.m.s.)
  • High current transfer ratio (CTR = 2 000% TYP.)
  • High-speed switching (tr, tf = 100 μs TYP.)
  • Ordering number of tape product: PS2506L-1-F3: 2 000 pcs/reel
  • Safety standards UL approved: No. E72422

Comparison

Applications

Documentation

Type Title Date
Datasheet PDF 273 KB
Brochure PDF 2.04 MB 日本語
Brochure PDF 5.20 MB 日本語
Product Reliability Report PDF 189 KB
Brochure PDF 5.14 MB 日本語
Application Note PDF 466 KB 日本語
Application Note PDF 957 KB
7 items

Design & Development

Models