Overview

Features

  • IT(RMS): 10 A
  • VDRM : 600 V
  • IFGTI, IRGTI, IRGT III : 30 mA (20 mA)Note6
  • The product guaranteed maximum junction temperature of 150°C
  • Non-Insulated Type
  • Planar Passivation Type

Comparison

Applications

Documentation

Design & Development

Models